9044 - Light Duty Push-Button Switches Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

10A at 12V DC. 2 screw terminals.
Mounting stem: 5/8"-32 thread, 1.06" (26.9mm) long.
Gasket seal in the case.
Property (Mouseover for details) Value
Circuitry SPST
Normal Position Normally Open
Actuator Button
Actuator Details Steel
Input Terminals 2 Screw
Housing Plated Steel
Ingress Protection Gasket Sealed Case

pdficon 9044 2D Prints

9044 2D Prints

pdficon 2D Print Guide

2D Print Guide

pdficon 10A Mom Push Button Datasheet

10A Mom Push Button Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.