90048-01 - Engine Start/Stop Push-Button Switches Series

90048
Roll Over to Zoom
35A at 12V, 20A at 24V DC.
Two screw terminals with lockwashers.
Mounting stem 7.8"-24 thread, keyed to prevent switch from turning, fits panels 0.04" - 0.10" thick (1.0 - 2.5mm).
Silver contacts. Impact-resistant molded plastic button with imprint, white on color, repels oil, water and other liquids.
Diecast housing, with knurled aluminum facenut.
2.2"L overall, 1.1" case diameter (56.1 and 28.5mm).
Property (Mouseover for details) Value
Circuitry SPST
Contact Material Silver

pdficon Engine Start Stop Push Button Switches Datasheet

Engine Start Stop Push Button Switches Datasheet

pdficon 2D Print Guide

2D Print Guide

pdficon Littelfuse-Commercial Vehicle Catalog

Littelfuse-Commercial Vehicle Catalog

To request product environmental information, please complete the Product Environmental Information Request Form.