90047-BX - Engine Start/Stop Push-Button Switches Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Push Pull Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle. The Engine Start-Stop Push Button Series provides temporary circuit closure to engage engine features. Interface designed for impact-resistance to ensure deliberate actuation.

Features and Benefits

  • Silver Contacts for Corrosion Resistance
  • Actuator resistant to oil, water and other liquids
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 35
Voltage Rating (Max) 12
Circuitry SPST
Normal Position Normally Open
Positions 2
Actuator Black Plastic Plunger
Actuator Details "Engine Start" Imprint
Input Terminals 2 Screw
Housing Zinc Diecast
Contact Material Silver

pdficon 90047 2D Prints

90047 2D Prints

pdficon 2D Print Guide

2D Print Guide

pdficon Engine Start Stop Push Button Switches Datasheet

Engine Start Stop Push Button Switches Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.