9087 - Door Push-Button Switches Series

Series: Door Push-Button Switches
Obsolete: 2021 -08-10 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

"

This product is not recommended for new designs

Off with plunger depressed, spring return to On.
With faceplate.
Four 3/16"" diameter mounting holes, 1 3/8"" and 2 1/16"" on center (34.9, 51.0mm). 45/64"" diameter (4.8mm)
Plated steel case.
Plunger: 7/16"" long (11.1mm).
Two screw terminals.
5A at 12V DC."
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 5
Voltage Rating (Max) 12
Actuator Button
Input Terminals 2 Screw
Housing Plated Steel

pdficon 9087 2D Prints

9087 2D Prints

pdficon 2D Print Guide

2D Print Guide

pdficon Door Push Button Switches Datasheet

Door Push Button Switches Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.