2484-06-BX - Heavy-Duty Single-Pole Series

Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Designed for quickly disconnecting the battery from a vehicle's electrical system, this Heavy-Duty Single-Pole Series 36 V 175 A Master Battery Disconnect Switch with Die-Cast Lever, Silver Contacts & IPX7 Rating (2484-06-BX) helps prevent potential thermal events and ensures system shutdown during maintenance for the safety of service personnel.

Featuring heavy-duty plated-steel housing, this individually boxed manual master disconnect switch is ideal for heavy-duty truck, construction, emergency vehicle, bus and transit, and agricultural applications.

Features and Benefits

  • 175 A continuous current rating and 1000 A intermittent current rating
  • Die-cast lever actuator
  • O-ring seal, Hencol seal, and gasket help achieve an IPX7 rating
  • Silver contact surfaces
  • Individually boxed
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 175
Current Rating (Inrush) in Amps 1000
Voltage Rating (Max) 36
Circuitry SPST
Actuator Diecast Lever
Contact Material Silver
Housing Plated Steel
To request product environmental information, please complete the Product Environmental Information Request Form.