75903-BX - 75900 Double Pole Series

External overview image
Roll Over to Zoom
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 75900 Double Pole Series 36 V High-Amp DPST Master Battery Disconnect Switch is designed to handle two loads. This allows you to control two systems, such as the battery and the alternator or generator field circuit.

This individually boxed master disconnect switch (75903-BX) features a heavy-duty, plated-steel housing and a chrome-plated lever, which make it ideal for use in commercial vehicles. The two large 3/8"-24 copper studs are rated for a continuous current of 175 A and an intermittent current of 1000 A for 15 seconds ON and 5 minutes OFF. Two small #10-32 studs are rated for 20 A continuous current.

Features and Benefits

  • 175 A continuous current rating on large 3/8"-24 studs and 20 A rating on small #10-32 studs
  • Large studs are rated for an intermittent current of 1000 A at 15 seconds ON, 5 minutes OFF
  • Copper contacts
  • Chrome-plated lever actuator
  • Individually boxed
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 125
Current Rating (Inrush) in Amps 1000
Voltage Rating (Max) 36
Circuitry DPST
Actuator Chrome Lever
Contact Material Copper
Housing Plated Steel
To request product environmental information, please complete the Product Environmental Information Request Form.