08080200-BX - 08080100 Series

External overview image
Roll Over to Zoom
       
       
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 08080100 Series 24V 150A Waterproof Manual Battery Disconnect Switch comes with a red, push-button knob for use as an emergency battery cutoff switch.

The IP65/IPX9K-rated dust-tight, waterproof battery disconnect switch (08080200-BX) is ideal for forklift trucks, pallet trucks, watercraft, and other commercial vehicles and has single-pole, single-throw circuitry to meet your application needs.

Features and Benefits

  • 1200A at 5 seconds inrush rating
  • Red, push-button knob with status indicator window for use as an emergency battery cutoff switch
  • Single-pole, single-throw (SPST) circuitry
To request product environmental information, please complete the Product Environmental Information Request Form.