08010100-BX - 08010100 Series

External overview image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Featuring a rugged metal body and unique 360° operation, the 08010100 Series 24V 300A SPST Waterproof Manual Battery Disconnect Switch with Fixed T-Handle (08010100-BX) is designed for heavy-duty applications, such as mining, material handling, construction, and agriculture.

The bright red, fixed T-handle can be rotated left or right to switch the circuit status, making it ideal for use as an emergency battery cutoff switch. The switch is ON when the handle is aligned with the terminals and OFF when it's perpendicular to the terminals.

This single-pole, single-throw (SPST) disconnect switch also features a V-shape terminal design that reduces the risk of electrical arcing. In addition, the waterproof battery disconnect is rated to IP65 standards, safeguarding it against dust and debris as well as water jets.

To request product environmental information, please complete the Product Environmental Information Request Form.