956-6310 - 956 Heavy Duty Series

5.1.2
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse Ignition Switches are designed for universal applications within harsh environments. Their mounting, body, and actuator features are designed for ease-of-use and extended product lifecycle.

The 956 Heavy Duty Series is our most robust series of Ignition Switches, providing reliable circuit control for vehicle ignition.

Features and Benefits
  • Key removable in “Off” Position Only (where actuator applicable)
  • Ignition Proof to SAE J259
  • 5 screw terminals.
  • Coded lock & keys.
  • Gasket-sealed, Shutter lock seal, O-ring seal in stem.
  • Ground terminal.
  • 1"-24 bushing.
  • Off-Ign/Acc-Ign/Start. Spring return to Ign/Acc. Key removable at Off.
  • Ratings at 12V DC: 10A Accessory, 10A Ignition, 5A Start, 1A Ground.
Property (Mouseover for details) Value
Current Rating (Continuous) in Amps 30
Number of Positions 3
Positions Acc - Off - Ign/Acc without Spring Return or Anti-Restart
Actuator Hencol Key
Input Terminals 3 screw
Housing Plated Steel with O-Ring in Stem
Contact Material Bronze

pdficon 956-6310 2D Prints

956-6310 2D Prints

pdficon 2D Print Guide

2D Print Guide

pdficon 956 HD Ignition Switches Datasheet

956 HD Ignition Switches Datasheet

To request product environmental information, please complete the Product Environmental Information Request Form.