08097364-WBX - 08097360 Series

External overview image
Roll Over to Zoom
       
       
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 08097360 Series 16V 250A Electronic Bi-Stable Double-Pole Remote Battery Disconnect Switch is operated with an emergency ON-Off switch from the vehicle's cab. This is one of the features that allow it to function as an ADR battery switch in vehicles carrying hazardous loads.

The double-pole battery disconnect switch is bi-stable with zero consumption, which means it absorbs current only during the commuting phase when the electrical circuit is switched ON or OFF and there is no further consumption to keep the ON or OFF status.

This configuration of the electronic battery disconnect switch (08097364-WBX) features a 12V coil and a 4-way DIN connector. The double-pole disconnect is dust-tight and protected against water to IP65/IPX4K/IPX9K standards.

Features and Benefits

  • 16V max battery disconnect switch with a 12V coil
  • 4-way DIN connector
To request product environmental information, please complete the Product Environmental Information Request Form.