08081100 - 08081000 Series

Series: 08081000 Series
Obsolete: 2020 -01-17 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

A power current isolating switch is an electromagnetic device with an effective switching capability up to 600A. The power current isolating switches are available in 12V or 24V.

Compared to a traditional automotive relay, a power current isolating switch has superior performance and reliability. Interchangeable with bosch 0333009004 (08081000) and 0333009002 (08081100).

  • 150A continuous current rating
  • High resistance against humidity (up to 98%) and dust
  • Pick-up and release voltage speed
  • The versions are designed to half consumption when the contacts are closed
To request product environmental information, please complete the Product Environmental Information Request Form.