08075100 - 08075062 Series

External overview image
Roll Over to Zoom
       
       
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The 08075062 Series 32V 250A Waterproof Bi-Stable Magnetic Battery Disconnect Switch is a single-pole, single-throw (SPST) current isolating switch designed for use in commercial vehicles, including heavy trucks, construction equipment, and more. Thanks to its waterproof IP67/X9K rating, this series is also suited for use as a marine battery disconnect switch.

While traditional current isolating switches require a minimum current when they are turned on, models with "magnetic ON-OFF position" absorb current only during the commuting phase or when switched from (OFF) to (ON) and vice versa. Generally referred to as “bi-stable with zero consumption,” their switches turn to closed or open state of the electric circuit.

This model of the 08075062 Series automotive battery disconnect switch (08075100) features positive disconnection, a 4-way DIN connector, and a 3-minute time delay.

Features and Benefits

  • Positive disconnection
  • 4-way DIN connector
  • 3-minute time delay
  • Steel hardware included
To request product environmental information, please complete the Product Environmental Information Request Form.