08094270 - 08070000 Series

External overview image
Roll Over to Zoom
       
       
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Ideal for commercial vehicles and trucks as well as marine applications, the 08070000 Series 250A SPST Bi-Stable Remote-Control Battery Isolation Relay is a current isolating electrical switch with mechanical ON-OFF position. This bi-stable relay consumes no power in the ON or OFF states, which makes it well-suited to battery disconnect applications.

This model of the remote-control relay (08094270) has a 4-way DIN connector. In addition, this configuration comes with an IP65 dust-tight, water-resistant rating and positive disconnection.

Features and Benefits

  • 32V maximum voltage
  • 24V coil rating
  • Remote control via 4-way DIN connector (male)
  • IP65 dust-tight, water-resistant rating
  • Positive disconnection
  • Steel hardware included
Property (Mouseover for details) Value
Current Rating (Inrush) in Amps 2500
Voltage Rating (Max) 24
Ingress Protection IP65
Recommended Torque 18±1 Nm
To request product environmental information, please complete the Product Environmental Information Request Form.