08070160 - 08070000 Series

Series: 08070000
Obsolete: 2020 -01-17 Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

OBSOLETE: 6/18/2019  

Current isolating switches with mechanical ON-OFF position are very similar to the traditional current isolating switches, but there is one difference. Traditional current isolating switches require a minimum current when they are turned on, models with “mechanical ON-OFF position” absorb current only during the commuting phase or when switched from (OFF) to (ON) and vice versa. Generally referred to as “bistable with zero consumption”, the switches turn to closed or open state of the electric circuit.

They are ideally suited for commercial vehicles and trucks, as well as for boats, etc.

Property (Mouseover for details) Value
Current Rating (Inrush) in Amps 2500
Voltage Rating (Max) 12
Ingress Protection IP65
Recommended Torque 18±1 Nm
To request product environmental information, please complete the Product Environmental Information Request Form.