SRP1-CB Series - High-Endurance Design Bare Solid-State Relays

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SRP1-CB High-Endurance series of multipurpose solid-state relays (SSRs) ensures superior uptime. Designed for high-frequency operation, the Littelfuse SRP1-CB series provides consistent and reliable performance for applications that demand extensive on/off switching.

The relays broad voltage range and Zero Cross & Instantaneous switching make them compatible across a wide selection of single-phase and high-power three-phase applications from industrial machinery to commercial use..

Using the latest manufacturing techniques in Direct Bonding Technology and featuring high-end power semiconductors (Littelfuse proprietary IXYS Technology) this relay guarantees maximum quality, reliability, and longevity even under tough conditions compared to any other relay in the market.

Access specifications, certifications, check availability and order parts below

Catalog #Output Max CurrentOutput Nominal VoltageOutput Switching StyleInput Voltage Range (V)ComplianceStockSamplesCompare
SRP1-CBDRL-010NW-N10 A24-240 V ACInstantaneous4-32 V DCcЯUus, CECheck
SRP1-CBAZL-010NW-N10 A24-240 V ACZero Cross90-280 V ACcЯUus, CECheck
SRP1-CBARL-010NW-N10 A24-240 V ACInstantaneous90-280 V ACcЯUus, CECheck
SRP1-CBARH-025NW-N25 A48-600 V ACInstantaneous90-280 V ACcЯUus, CECheck
SRP1-CBARL-025NW-N25 A24-240 V ACInstantaneous90-280 V ACcЯUus, CECheck
SRP1-CBAZH-025NW-N25 A48-600 V ACZero Cross90-280 V ACcЯUus, CECheck
SRP1-CBAZL-025NW-N25 A24-240 V ACZero Cross90-280 V ACcЯUus, CECheck
SRP1-CBDRH-025NW-N25 A48-600 V ACInstantaneous4-32 V DCcЯUus, CECheck
SRP1-CBDRL-025NW-N25 A24-240 V ACInstantaneous4-32 V DCcЯUus, CECheck
SRP1-CBDZH-025NW-N25 A48-600 V ACZero Cross4-32 V DCcЯUus, CECheck
SRP1-CBDZH-050NW-N50 A48-600 V ACZero Cross4-32 V DCcЯUus, CECheckOrder
SRP1-CBARH-050NW-N50 A48-600 V ACInstantaneous90-280 V ACcЯUus, CECheck
SRP1-CBARL-050NW-N50 A24-240 V ACInstantaneous90-280 V ACcЯUus, CECheck
SRP1-CBAZH-050NW-N50 A48-600 V ACZero Cross90-280 V ACcЯUus, CECheck
SRP1-CBAZL-050NW-N50 A24-240 V ACZero Cross90-280 V ACcЯUus, CECheck
SRP1-CBDRH-050NW-N50 A48-600 V ACInstantaneous4-32 V DCcЯUus, CECheck
SRP1-CBDRL-050NW-N50 A24-240 V ACInstantaneous4-32 V DCcЯUus, CECheck
To request product environmental information, please complete the Product Environmental Information Request Form.