SRP1-CBDZH-050NF-N - SRP1-CB...F Series

External overview image
Roll Over to Zoom
     
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SRP1-CB...F High-Endurance series of solid-state relays (SSRs) features quick-connect terminals, purpose-built for the food & beverage industry. These SSRs provide superior uptime, offering consistent and reliable performance in high-frequency applications that require frequent on/off switching. Using the latest manufacturing techniques in Direct Bonding Technology and featuring high-end power semiconductors (Littelfuse proprietary IXYS Technology) this relay guarantees maximum quality, reliability, and longevity even under tough conditions compared to any other relay in the market.
Property (Mouseover for details) Value
Output Max Current 50 A
Output Nominal Voltage 48-600 V AC
Output Switching Style Zero Cross
Input Voltage Range (V) 4-32 V DC
Compliance cЯUus, CE
To request product environmental information, please complete the Product Environmental Information Request Form.