Dual 1-Form-A Series - Bidirectional normally open outputs

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The OptoMOS® line of solid-state relays uses discrete semiconductor components and the patented OptoMOS® architecture to deliver fast, reliable, bounce-free switching in a compact design. From one of the world's smallest single-pole, 4-pin relays to multi-pole and multi-function devices, OptoMOS® products are an ideal solid-state replacement for larger reed and electromechanical relays. Compared to these old electromagnetic technologies, our OptoMOS® relays offer significantly lower drive current, small package size, no susceptibility to magnetic interaction, and solid-state reliability. All of these are key requirements for the design of today's complex, low-power, multi-channel products.


Features & Benefits:

  • Low drive current
  • High reliability
  • Provides galvanic input to output isolation

Applications:

  • Replace electromechanical relays
  • Replace mechanical switches
  • Implement computer control of electromechanical circuits

Access specifications, certifications, check availability and order parts below

Catalog #Blocking Voltage (VP)Load Current (mA)On-Resistance (Ω)Isolation Voltage (VRMS)Input Control Current (mA)Off-State Leakage (µA)Switching Speeds ton / toff (ms)Output Capacitance (pF)CommentPackage TypePart DatasheetPartner ECAD ModelsStockSamplesCompare
 
CPC2014N6040021500212 / 1258-pin SOPPartCPC2014NCheckOrder
CPC2017N60120161500113 / 358-pin SOPPartCPC2017NCheckOrder
CPC2025N400120301500212 / 198-pin SOPPartCPC2025NCheckOrder
CPC2030N350120301500212 / 198-pin SOPPartCPC2030NCheckOrder
CPC2907B6020000.154000512.5 / 0.2560Power SOICPartCPC2907BCheckOrder
LAA100350120253750515 / 5358-pin: DIP, SMT, FlatpackPartLAA100CheckOrder
LAA100L350120253750515 / 535Device incorporates current limiting circuitry8-pin: DIP, SMT, FlatpackPartLAA100LCheckOrder
LAA10810030083750213 / 31108-pin: DIP, SMT, FlatpackPartLAA108CheckOrder
LAA110350120353750513 / 3258-pin: DIP, SMT, FlatpackPartLAA110CheckOrder
LAA110L350120353750513 / 325Device incorporates current limiting circuitry8-pin: DIP, SMT, FlatpackPartLAA110LCheckOrder
LAA120250170203750515 / 5508-pin: DIP, SMT, FlatpackPartLAA120CheckOrder
LAA120L250150253750515 / 550Device incorporates current limiting circuitry8-pin: DIP, SMT, FlatpackPartLAA120LCheckOrder
LAA125350170163750515 / 5508-pin: DIP, SMT, FlatpackPartLAA125CheckOrder
LAA125L350150183750515 / 550Device incorporates current limiting circuitry8-pin: DIP, SMT, FlatpackPartLAA125LCheckOrder
LAA127250200103750515 / 51108-pin: DIP, SMT, FlatpackPartLAA127CheckOrder
LAA127L250170153750515 / 5110Device incorporates current limiting circuitry8-pin: DIP, SMT, FlatpackPartLAA127LCheckOrder
LAA7106010000.537501012.5 / 0.252208-pin: DIP; SMTPartLAA710CheckOrder
OAA16025050100375060.0250.125 / 0.12558-pin: DIP, SMT, FlatpackPartOAA160CheckOrder
PAA110400150223750511 / 0.25258-pin: DIP, SMT, FlatpackPartPAA110CheckOrder
PAA110L400150253750511 / 0.525Device incorporates current limiting circuitry8-pin: DIP, SMT, FlatpackPartPAA110LCheckOrder
PAA1326060013750215 / 2258-pin: DIP; SMTPartPAA132CheckOrder
PAA14040025083750513 / 18-pin: DIP, SMT, FlatpackPartPAA140CheckOrder
PAA140L400200133750515 / 365Device incorporates current limiting circuitry8-pin: DIP; SMTPartPAA140LCheckOrder
PAA15025025073750512.5 / 0.51108-pin: DIP, SMT, FlatpackPartPAA150CheckOrder
PAA190400150225000511 / 0.5258-pin: DIP; SMTPartPAA190CheckOrder
PAA19140025085000513 / 1258-pin: DIP; SMTPartPAA191CheckOrder
PAA1936001005050005105 / 5508-pin: DIP; SMTPartPAA193CheckOrder
XAA170350100503750515 / 5258-pin: DIP, SMTPartXAA170CheckOrder
PAA127
Obsolete: 2023 -12-15
28020010375030.0250.5 / 0.5168-pin: DIP, SMT, FlatpackPartPAA127
XAA117
Obsolete: 2023 -12-15
60150163750115 / 5258-pin: DIP, SMT, FlatpackPartXAA117
To request product environmental information, please complete the Product Environmental Information Request Form.