1-Form-B Series - Bidirectional normally closed output

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The OptoMOS® line of solid-state relays uses discrete semiconductor components and the patented OptoMOS® architecture to deliver fast, reliable, bounce-free switching in a compact design. From one of the world's smallest single-pole, 4-pin relays to multi-pole and multi-function devices, OptoMOS® products are an ideal solid-state replacement for larger reed and electromechanical relays. Compared to these old electromagnetic technologies, our OptoMOS® relays offer significantly lower drive current, small package size, no susceptibility to magnetic interaction, and solid-state reliability. All of these are key requirements for the design of today's complex, low-power, multi-channel products.


Features & Benefits:

  • Low drive current
  • High reliability
  • Provides galvanic input to output isolation

Applications:

  • Replace electromechanical relays
  • Replace mechanical switches
  • Implement computer control of electromechanical circuits

Access specifications, certifications, check availability and order parts below

Catalog #Blocking Voltage (VP)Load Current (mA)On-Resistance (Ω)Isolation Voltage (VRMS)Input Control Current (mA)Off-State Leakage (µA)Switching Speeds ton / toff (ms)Output Capacitance (pF)Package TypePart DatasheetPartner ECAD ModelsStockSamplesCompare
 
CPC1106N60751015000.5110 / 10104-pin SOPPartCPC1106NCheckOrder
CPC1114N6040021500212 / 5244-pin SOPPartCPC1114NCheckOrder
CPC1117N601501615001110 / 10104-pin SOPPartCPC1117NCheckOrder
CPC1125N400100351500252 / 264-pin SOPPartCPC1125NCheckOrder
CPC1130N350120301500252 / 2254-pin SOPPartCPC1130NCheckOrder
CPC1135N350120351500252 / 2254-pin SOPPartCPC1135NCheckOrder
CPC1150N350120501500251 / 2254-pin SOPPartCPC1150NCheckOrder
CPC1231N350120301500252 / 2254-pin SOPPartCPC1231NCheckOrder
CPC1333350130305000212 / 364-pin: DIP, SMTPartCPC1333CheckOrder
LCB110350120353750513 / 3256-pin: DIP, SMTPartLCB110CheckOrder
LCB111350120353750215 / 5256-pin: DIP, SMTPartLCB111CheckOrder
LCB120250170203750515 / 5506-pin: DIP, SMTPartLCB120CheckOrder
LCB126250170153750515 / 5506-pin: DIP, SMTPartLCB126CheckOrder
LCB127250200103750515 / 5506-pin: DIP, SMTPartLCB127CheckOrder
LCB7106010000.63750213 / 31256-pin: DIP, SMTPartLCB710CheckOrder
LCB7166050023750213 / 32806-pin: DIP, SMTPartLCB716CheckOrder
LCB7173015000.33750212 / 51606-pin: DIP, SMTPartLCB717CheckOrder
PLB15025025073750511 / 21106-pin: DIP, SMTPartPLB150CheckOrder
PLB17180080555000215 / 586-pin Flatpack (8-pin body)PartPLB171CheckOrder
PLB190400130255000211 / 2116-pin: DIP, SMTPartPLB190CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.