CPC1966Y - Zero-Cross Turn-On Devices Series

External overview image
Roll Over to Zoom
   
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The OptoMOS® line of power products uses dual power SCR outputs to produce an alternative to optocoupler and Triac circuits. These switches provide a blocking voltage of up to 800V. In addition, tightly controlled zero-cross circuitry ensures switching of AC loads without the generation of transients. The input and output circuits are optically coupled to provide up to 5000Vrms of isolation and noise immunity between control and load circuits. Long life and environmental integrity make these power switches ideal for controlling a variety of AC circuits in industrial environments where electromagnetic interference would disrupt the operation of electromechanical relays.

Features:

  • Load Currents up to 5A
  • Voltage Controlled Devices Available
  • Blocking Voltage from 400V to 800V
  • 5mA Drive Input Sensitivity
  • Zero-Crossing Detection
  • DC Control, AC Output
  • Optically Isolated I/O
  • TTL and CMOS Compatible
  • Low EMI and RFI Generation
  • High Noise Immunity
  • VDE Compatible
  • Machine Insertable, Wave Solderable

Applications:

  • Programmable Control
  • Process Control
  • Power Control Panels
  • Remote Switching
  • Gas Pump Electronics
  • Contactors
  • Large Relay Control Circuits
  • Solenoids
  • Motor Control
  • Heater Controls
To request product environmental information, please complete the Product Environmental Information Request Form.