Pxxx0SD Series - High Surge Current SIDACtor® - DO-214AA

Series: Pxxx0SD
SIDACtor High Surge Current DO_214 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Littelfuse DO-214AA SIDACtor solid state protection devices with a D surge rating protect telecommunications equipment such as modems, line cards, fax machines, and other CPE.

These SIDACtor devices withstand simultaneous surges incurred in GR 1089 lightning tests. (See "First Level Lightning Surge Test" on page 4-5.) Surge ratings are twice that of a device with a C surge rating. This allows a discrete surface mount version of Littelfuse's patented "Y" configuration. (US Patent 4,905,119)

SIDACtor devices are used to enable equipment to meet various regulatory requirements including GR 1089, ITU K.20, K.21 and K.45, IEC 60950, UL 60950, and TIA-968 (formerly known as FCC Part 68).

Notes:
  • All measurements are made at an ambient temperature of 25°C. Ipp applies to -40°C through +85°C temperature range.
  • Ipp is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor® devices are bi-directional. All electrical parameters & surge ratings apply to forward and reverse polarities.
  • Vdrm is measured at Idrm.
  • Vs is measured at 100 V/µs.
  • Special voltage (Vs & Vdrm) and holding current (Ih) requirements are available upon request.
  • Off-state capacitance is measured at 1 MHz with a 2 V bias and is a typical value.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Ipp2x10Ipp8x20Surge RatingPackagePartner ECAD ModelsStockSamplesCompare
P0080SDL6251-21505080055010001000800DDO-214AAP0080SDLCheckOrder
P0640SDL58771-216010080055010001000800DDO-214AAP0640SDLCheckOrder
P0720SDL65881-215010080055010001000800DDO-214AAP0720SDLCheckOrder
P0900SDL75981-21409580055010001000800DDO-214AAP0900SDLCheckOrder
P1100SDL901301-21157580055010001000800DDO-214AAP1100SDLCheckOrder
P1300SDL1201601-21006580055010001000800DDO-214AAP1300SDLCheckOrder
P1500SDL1401801-2906080055010001000800DDO-214AAP1500SDLCheckOrder
P1800SDL1702201-2905080055010001000800DDO-214AAP1800SDLCheckOrder
P2300SDL1902601-2805080055010001000800DDO-214AAP2300SDLCheckOrder
P2600SDL2203001-2755080055010001000800DDO-214AAP2600SDLCheckOrder
P3100SDL2753501-2704580055010001000800DDO-214AAP3100SDLCheckOrder
P3500SDL3204001-2654580055010001000800DDO-214AAP3500SDLCheckOrder
P0080SD
Obsolete: 2008 -12-31
Replaced By: P0080SDL
6251-2150708005505001000800DDO-214AA
P0640SD
Obsolete: 2008 -12-31
58771-21551058005505001000800DDO-214AA
P0720SD
Obsolete: 2008 -12-31
65881-21451008005505001000800DDO-214AA
P0900SD
Obsolete: 2008 -12-31
75981-2135958005505001000800DDO-214AA
P1100SD
Obsolete: 2008 -12-31
901301-2115758005505001000800DDO-214AA
P1300SD
Obsolete: 2008 -12-31
1201601-2100658005505001000800DDO-214AA
P1500SD
Obsolete: 2008 -12-31
1401801-290608005505001000800DDO-214AA
P1800SD
Obsolete: 2008 -12-31
1702201-280558005505001000800DDO-214AA
P2300SD
Obsolete: 2008 -12-31
1902501-280508005505001000800DDO-214AA
P2600SD
Obsolete: 2008 -12-31
2203001-275508005505001000800DDO-214AA
P3100SD
Obsolete: 2008 -12-31
2753501-270458005505001000800DDO-214AA
P3500SD
Obsolete: 2008 -12-31
3204001-265458005505001000800DDO-214AA
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P0080SDRP SIDACtor® Bi 6V 1000A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0080SDLRP SIDACtor® Bi 6V 1000A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P0080SDLRP REACH_SVHC Declaration (Contain)_P0080SDLRP Yes
Contains IPC_DO-214AA_2L-PxxxxSDLRP-_PxxxxSCLRP-_105mil-_-S1
P0640SDRP SIDACtor® Bi 58V 1000A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0640SDLRP SIDACtor® Bi 58V 1000A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P0640SDLRP REACH219_Declaration_(Contain)_P0640SDLRP Yes
Contains IPC_DO-214AA_2L-PxxxxSDLRP-_PxxxxSCLRP-_105mil-_-S1
P0720SDRP SIDACtor® Bi 65V 1000A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0720SDLRP SIDACtor® Bi 65V 1000A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P0720SDLRP REACH191_Declaration_with_Pb_P0720SDLRP Yes
Contains
P0900SDRP SIDACtor® Bi 75V 1000A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P0900SDLRP SIDACtor® Bi 75V 1000A DO214 2L RoHS RoHS No 09/01/2004 PbFree No Yes
IPC_DO-214AA_2L-PxxxxSDLRP_105mil-_-S1
P1100SDRP SIDACtor® Bi 90V 1000A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1100SDLRP SIDACtor® Bi 90V 1000A DO214 2L RoHS RoHS No 09/01/2004 PbFree No REACH211_Declaration_Contain-_P1100SDLRP Yes
Contains
P1300SDRP SIDACtor® Bi 120V 1000A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1300SDLRP SIDACtor® Bi 120V 1000A DO214 2L RoHS RoHS No 09/01/2004 PbFree No Yes
P1500SDRP SIDACtor® Bi 140V 1000A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1500SDLRP SIDACtor® Bi 140V 1000A DO214 2L RoHS RoHS No 09/01/2004 PbFree No REACH191_Declaration_with_Pb_P1500SDLRP Yes
Contains
P1800SDRP SIDACtor® Bi 170V 1000A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P1800SDLRP SIDACtor® Bi 170V 1000A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P1800SDLRP REACH181_Declaration_P1800SDLRP Yes
Does not Contain
P2300SDRP SIDACtor® Bi 190V 1000A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P2300SDLRP SIDACtor® Bi 190V 1000A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P2300SDLRP Yes
P2600SDRP SIDACtor® Bi 220V 1000A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P2600SDLRP SIDACtor® Bi 220V 1000A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P2600SDLRP Yes
IPC_DO-214AA_2L-PxxxxSDLRP_105mil-_-S1
P3100SDRP SIDACtor® Bi 275V 1000A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P3100SDLRP SIDACtor® Bi 275V 1000A DO214 2L RoHS RoHS No 09/01/2004 PbFree No CoC_RoHS9_P3100SDLRP REACH205_Declaration_Contain-_P3100SDLRP Yes
Contains IPC_DO-214AA_2L-PxxxxSDLRP-_PxxxxSCLRP-_105mil-_-S1
P3500SDRP SIDACtor® Bi 320V 1000A DO214 2L RoHS No 09/01/2004 PbFree No Yes
P3500SDLRP SIDACtor® Bi 320V 1000A DO214 2L RoHS RoHS No 09/01/2004 PbFree No REACH181_Declaration_P3500SDLRP Yes
Does not Contain
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.