Pxxx0FNL Series - 3kA SIDACtor® TO-262M

SIDACtor Pxxx0FNL 3kA Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Pxxx0FNL 3kA SIDACtor® series in TO-262M package are bi-directional protection thyristor devices designed to be used in series with clamping device such as varistors or TVS didoes for protecting AC power input lines.

Targets application are outdoor LED lighting, CATV network, power supply and inverters etc.

Features:

  • 3kA 8/20 surge rating
  • Automotive grade AEC-Q101 qualified
  • AC mains protection between L -N
  • Low overshoot voltage
  • Low on-state voltage
  • Surge capability does not degrade after multiple events within its surge ratings
  • Fails short circuit if surged in excess of its surge rating
  • Fast response in ns
  • Pb-free E3 means 2nd level interconnect is Pb-free and the terminal finish material is tin(Sn) (IPC/JEDEC J-STD-609A.01)
  • RoHS compliant, leadfree and halogen-free 

Applications:

  • Data/ power interface for cable CATV amplifiers
  • Telecom base station equipment
  • Cell towers
  • UPS/AC high-power distribution grid
  • Automotive battery charging systems
  • Solar system DC/AC invertors

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Regulatory RequirementsIpp8x20Surge RatingPackagePartner ECAD ModelsStockSamplesCompare
P0640FNL58771-2550250800550330GR1089 INTER BUILDING
GR1089 I
GR1089 INTRA-BUILDING
3000NTO-262MP0640FNLCheckOrder
P0720FNL65881-2550250800550330GR1089 INTER BUILDING
GR1089 I
GR1089 INTRA-BUILDING
3000NTO-262MP0720FNLCheckOrder
P0900FNL75981-2550250800550330GR1089 INTER BUILDING
GR1089 I
GR1089 INTRA-BUILDING
3000NTO-262MP0900FNLCheckOrder
P1100FNL901301-2450250800550330GR1089 INTER BUILDING
GR1089 I
GR1089 INTRA-BUILDING
3000NTO-262MP1100FNLCheckOrder
P1300FNL1201601-2450250800550330GR1089 INTER BUILDING
GR1089 I
GR1089 INTRA-BUILDING
3000NTO-262MP1300FNLCheckOrder
P1500FNL1401801-2450250800550330GR1089 INTER BUILDING
GR1089 I
GR1089 INTRA-BUILDING
3000NTO-262MP1500FNLCheckOrder
P1900FNL1552201-2450250800550330GR1089 INTER BUILDING
GR1089 I
GR1089 INTRA-BUILDING
3000NTO-262MP1900FNLCheckOrder
P2300FNL1802601-2450250800550330GR1089 INTER BUILDING
GR1089 I
GR1089 INTRA-BUILDING
3000NTO-262MP2300FNLCheckOrder
P2600FNL2203001-2450250800550330GR1089 INTER BUILDING
GR1089 I
GR1089 INTRA-BUILDING
3000NTO-262MP2600FNLCheckOrder
P3100FNL2753501-2450250800550330GR1089 INTER BUILDING
GR1089 I
GR1089 INTRA-BUILDING
3000NTO-262MP3100FNLCheckOrder
P3500FNL3204001-2450250800550330GR1089 INTER BUILDING
GR1089 I
GR1089 INTRA-BUILDING
3000NTO-262MP3500FNLCheckOrder
P3800FNL3504301-2450250800550330GR1089 INTER BUILDING
GR1089 I
GR1089 INTRA-BUILDING
3000NTO-262MP3800FNLCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P0720FNLTP SIDACtor® Bi 65V 3000A TO262M RoHS RoHS No 09/21/2020 PbFree No 09/21/2020 CoC_RoHS9_P0720FNLTP REACH209_Declaration_Contain-_P0720FNLTP Yes
09/21/2020
Contains
P1100FNLTP SIDACtor® Bi 90V 3000A TO262M RoHS RoHS No 09/16/2019 PbFree No 09/16/2019 CoC_RoHS9_P1100FNLTP Yes
09/16/2019
P1900FNLTP SIDACtor® Bi 155V 3000A TO262M RoHS RoHS No 04/14/2021 PbFree No 04/14/2021 CoC_RoHS9_P1900FNLTP Yes
04/14/2021
P2600FNLTP SIDACtor® Bi 220V 3000A TO262M RoHS RoHS No 11/13/2018 PbFree No 11/13/2018 CoC_RoHS9_P2600FNLTP REACH191_Declaration_with_Pb_P2600FNLTP Yes
11/13/2018
Contains IPC_P2600FNLTP
P3800FNLTP SIDACtor® Bi 350V 3000A TO262M RoHS RoHS No 12/22/2020 PbFree No 12/22/2020 CoC_RoHS9_P3800FNLTP REACH209_Declaration_Contain-_P3800FNLTP Yes
12/22/2020
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.