SMTBJ Series - SMTBJ Series - SIDACtor® Protector Thyristor For Telecommunications Applications

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Features & Benefits:

  • Bi-directional transient voltage protection
  • Glass passivated junction
  • Nano second clamping response

Regulatory Requirements:

GR1089 INTER-BUILDING (SERIES; GR1089 INTRA-BUILDING; ITU K.20 (SERIES RESISTANCE NE; ITU K.20 ENHANCED (SERIES RESI; ITU K.21 ENHANCED (SERIES RESI; TIA-968-A (SERIES RESISTANCE N; YD/T 993-1998 WITHOUT PRIMARY.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)Ipp8x20Surge RatingPartner ECAD ModelsStockSamplesCompare
SMTBJ050A50801-260408005150150ASMTBJ050ACheckOrder
SMTBJ050B50801-285558005150250BSMTBJ050BCheckOrder
SMTBJ070B701201-270458005150250BSMTBJ070BCheckOrder
SMTBJ100B1001351-265458005150250BSMTBJ100BCheckOrder
SMTBJ120A1201651-245258005150150ASMTBJ120ACheckOrder
SMTBJ170A1702151-235258005150150ASMTBJ170ACheckOrder
SMTBJ200A2002651-235258005150150ASMTBJ200ACheckOrder
SMTBJ200B2002651-250308005150250BSMTBJ200BCheckOrder
SMTBJ070A
Obsolete: 2008 -12-31
701201-255358005150150A
SMTBJ100A
Obsolete: 2008 -12-31
1001351-245308005150150A
SMTBJ120B
Obsolete: 2008 -12-31
1201651-260408005150250B
SMTBJ170B
Obsolete: 2008 -12-31
1702151-250358005150250B
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SMTBJ050A SiBOD SURFMT DO214AA-CR 3K REEL ROHS RoHS No 10/01/2007 PbFree No CoC_RoHS9_SMTBJ050A REACH197_Declaration_with_Pb_SMTBJ050A Yes
Contains
SMTBJ050B SiBOD SURFMT DO214AA-CR 3K REEL RoHS No 10/01/2007 PbFree No Yes
SMTBJ070B SiBOD SURFMT DO214AA-CR 3K REEL RoHS No 10/01/2007 PbFree No Yes
SMTBJ100B SiBOD SURFMT DO214AA-CR 3K REEL RoHS No 10/01/2007 PbFree No Yes
SMTBJ120A SiBOD SURFMT DO214AA - SMTBJ120A CR 3K RoHS No 10/01/2007 PbFree No Yes
SMTBJ170A SiBOD SURFMT DO214AA-CR 3K REEL RoHS No 10/01/2007 PbFree No Yes
SMTBJ200A SiBOD SURFMT DO214AA-CR 3K REEL ROHS RoHS No 10/01/2007 PbFree No CoC_RoHS9_SMTBJ200A Yes
SMTBJ200B SiBOD SURFMT DO214AA-CR 3K REEL RoHS No 10/01/2007 PbFree No Yes
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.