SDPXXX0Q38X Series - QFN SIDACtor® Device for DSL protection

Series: SDPXXX0Q38X
Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
SIDACtor SDP Biased 5x6QFN Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This new SIDACtor series provides overvoltage protection for applications such as ADSL2+ and 1000BaseT with a minimal affect on the data signal. This latest silicon design innovation results in capacitive loading characteristic that is compatible with these high bandwidth applications. This QFN package is a surface mount solution offered with a surge capability that meets or exceeds most worldwide intra-building standards and recommendations for lightning surge withstand capability of secondary protectors.

Features:
  • RoHS compliant
  • QFN (Quad Flatpak No-lead) surface mount package
  • Low insertion loss
  • Low log linear voltage dependent capacitance.
  • Bidirectional transient voltage protection
  • Crowbarring speed of nanoseconds
  • Teccor branded SIDACtor technology
  • Balanced longitudinal load capacitance
  • Balanced overvoltage protection

Application:

  • YD/T 950
  • YD/T 993
  • YD/T 1082
  • GR 1089 Intra-building
  • GR 1089 Inter-building*
  • IEC 61000-4-5
  • ITU K.20/21 Basic Level
  • ITU K.20/21 Enhanced Level*
  • TIA-968-A

*Requires series resistance such as the 600R150 PTC.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)Regulatory RequirementsIpp5x310Ipp2x10Ipp8x20Pins T-GPins R-GSurge RatingCompare
SDP0640Q38B
Obsolete: 2012 -07-09
Replaced By: SDP0640Q38CB
58771 8-4 528188005150GR1089 INTER-BUILDING (SERIES
ITU K.20 (SERIES RESISTANCE NE
TIA-968-A (SERIES RESISTANCE N
1002502301 8-3 64 5-3 6B
SDP0720Q38B
Obsolete: 2012 -07-09
Replaced By: SDP0720Q38CB
65881 8-4 528188005150GR1089 INTER-BUILDING (SERIES
ITU K.20 (SERIES RESISTANCE NE
TIA-968-A (SERIES RESISTANCE N
1002502301 8-3 64 5-3 6B
SDP0900Q38B
Obsolete: 2012 -07-09
Replaced By: SDP0900Q38CB
75981 8-4 528188005150GR1089 INTER-BUILDING (SERIES
ITU K.20 (SERIES RESISTANCE NE
TIA-968-A (SERIES RESISTANCE N
1002502301 8-3 64 5-3 6B
SDP1100Q38B
Obsolete: 2012 -07-09
Replaced By: SDP1100Q38CB
901301 8-4 528188005150GR1089 INTER-BUILDING (SERIES
ITU K.20 (SERIES RESISTANCE NE
TIA-968-A (SERIES RESISTANCE N
1002502301 8-3 64 5-3 6B
SDP1300Q38B
Obsolete: 2012 -07-09
Replaced By: SDP1300Q38CB
1201601 8-4 528188005150GR1089 INTER-BUILDING (SERIES
ITU K.20 (SERIES RESISTANCE NE
TIA-968-A (SERIES RESISTANCE N
1002502301 8-3 64 5-3 6B
SDP1800Q38B
Obsolete: 2012 -07-09
Replaced By: SDP1800Q38CB
1702201 8-4 528188005150GR1089 INTER-BUILDING (SERIES
ITU K.20 (SERIES RESISTANCE NE
TIA-968-A (SERIES RESISTANCE N
1002502301 8-3 64 5-3 6B
SDP2600Q38B
Obsolete: 2012 -07-09
Replaced By: SDP2600Q38CB
2203001 8-4 528188005150GR1089 INTER-BUILDING (SERIES
ITU K.20 (SERIES RESISTANCE NE
TIA-968-A (SERIES RESISTANCE N
1002502301 8-3 64 5-3 6B
SDP3100Q38B
Obsolete: 2012 -07-09
Replaced By: SDP3100Q38CB
2753501 8-4 528188005150GR1089 INTER-BUILDING (SERIES
ITU K.20 (SERIES RESISTANCE NE
TIA-968-A (SERIES RESISTANCE N
1002502301 8-3 64 5-3 6B
SDP3500Q38B
Obsolete: 2012 -07-09
Replaced By: SDP3500Q38CB
3204001 8-4 528188005150GR1089 INTER-BUILDING (SERIES
ITU K.20 (SERIES RESISTANCE NE
TIA-968-A (SERIES RESISTANCE N
1002502301 8-3 64 5-3 6B
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SDP0640Q38B SIDACtor® Bi 64V 100A QFN 5x6 8L RoHS RoHS No PbFree No
SDP0720Q38B SIDACtor® Bi 72V 100A QFN 5x6 8L RoHS RoHS No PbFree No
SDP0900Q38B SIDACtor® Bi 90V 100A QFN 5x6 8L RoHS RoHS No PbFree No
SDP1100Q38B SIDACtor® Bi 100V 100A QFN 5x6 8L RoHS RoHS No PbFree No
SDP1300Q38B SIDACtor® Bi 120V 100A QFN 5x6 8L RoHS RoHS No PbFree No
SDP1800Q38B SIDACtor® Bi 170V 100A QFN 5x6 8L RoHS RoHS No PbFree No
SDP2600Q38B SIDACtor® Bi 220V 100A QFN 5x6 8L RoHS RoHS No PbFree No
SDP3100Q38B SIDACtor® Bi 275V 100A QFN 5x6 8L RoHS RoHS No PbFree No
SDP3500Q38B SIDACtor® Bi 320V 100A QFN 5x6 8L RoHS RoHS No PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.