PxxxxDF-1 Series - Fixed Voltage Single Port Series - MS-012

Series: PxxxxDF-1
Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
SLIC 001
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The MS-012 packaged Fixed Voltage Single Port Series are SIDACtor® devices designed to protect sensitive SLICs (Subscriber Line Interface Circuit) from damaging overvoltage transients.

The series provides single port protection using a fixed voltage switching device for negative surges. Positive surges are routed though internal diodes to a ground reference. The series is also pin-to-pin compatible to industry standard programmable SO-8 SLIC protectors.

Features & Benefits:
  • Integrated diodes for positive voltage surges
  • Single port protection in one package
  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade with use
  • Fails short circuit when surged in excess of ratings
  • Pin-to-pin SO-8 compatible footprint

Applicable Global Standards:
  • TIA-968-A
  • ITU K.20/21 Enhanced Level
  • ITU K.20/21 Basic Level
  • GR 1089 Inter-building*
  • GR 1089 Intra-building*
  • IEC 61000-4-5
  • YD/T 1082
  • YD/T 993
  • YD/T 950


*Series resistance required.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)Ipp5x310Ipp2x10Ipp8x20Pins T-GCompare
P0641DF-1
Obsolete: 2013 -12-31
Replaced By: P0641DF-1E
58771 8-4 545208005150501201001 8-4 5
P0721DF-1
Obsolete: 2013 -12-31
Replaced By: P0721DF-1E
65881 8-4 545208005150501201001 8-4 5
P0901DF-1
Obsolete: 2013 -12-31
Replaced By: P0901DF-1E
75981 8-4 540208005150501201001 8-4 5
P1001DF-1
Obsolete: 2013 -12-31
Replaced By: P1001DF-1E
851101 8-4 535158005150501201001 8-4 5
P1101DF-1
Obsolete: 2013 -12-31
Replaced By: P1101DF-1E
951301 8-4 530158005150501201001 8-4 5
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P0641DF-1 FVSP SINGLE 58V 30A SOIC-8 RoHS RoHS No 07/08/2012 PbFree No 07/08/2012 No
07/08/2012
P0721DF-1 FVSP SINGLE 65V 30A SOIC-8 RoHS RoHS No 07/08/2012 PbFree No 07/08/2012 No
07/08/2012
P0901DF-1 FVSP SINGLE 75V 30A SOIC-8 RoHS RoHS No 07/08/2012 PbFree No 07/08/2012 No
07/08/2012
P1001DF-1 FVSP,SINGLE,85V,30A,SOIC-8,RoHS RoHS No 07/18/2012 PbFree No
P1101DF-1 FVSP SINGLE 90V 30A SOIC-8 RoHS RoHS No 07/08/2012 PbFree No 07/08/2012 No
07/08/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon SIDACtor Protection Thyristors FVSP Pxx01df-1 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

pdficon SIDACtor Catalog

SIDACtor components are solid state crowbar devices designed to protect telecom equipment during hazardous transient conditions...