pxxx2c_ Series - Compak (Modified DO-214AA) Two-Chip SIDACTor® Device

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The modified DO-214AA SIDACtor devices provide low-cost, longitudinal protection.

SIDACtor devices enable equipment to comply with various regulatory requirements including GR 1089, ITU K.20, K.21, and K.45, IEC 60950, UL 60950, and TIA-968-A (formerly known as FCC Part 68).

 

Features:

  • All measurements are made at an ambient temperature of 25 °C. IPP applies to -40 °C through +85 °C temperature range.
  • IPP is a repetitive surge rating and is guaranteed for the life of the product.
  • Listed SIDACtor devices are bi-directional. All electrical parameters and surge ratings apply to forward and reverse polarities.
  • VDRM is measured at IDRM.
  • VS is measured at 100 V/μs.
  • Special voltage (VS and VDRM) and holding current (IH) requirements are available upon request.
  • UL 60950 creepage requirements must be considered.


Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Regulatory RequirementsIpp5x310Ipp10x700Ipp2x10Ipp5x320Ipp8x20Compare
P1402CA
Obsolete: 2008 -12-31
1161541-335158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1402CAL
Obsolete: 2008 -12-31
1161541-335158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1402CB
Obsolete: 2008 -12-31
1161541-335158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P1402CBL
Obsolete: 2008 -12-31
1161541-335158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P1602CA
Obsolete: 2008 -12-31
1301901-330158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1602CAL
Obsolete: 2008 -12-31
1301901-330158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P1602CB
Obsolete: 2008 -12-31
1301901-330158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P1602CBL
Obsolete: 2008 -12-31
1301901-330158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P2202CA
Obsolete: 2008 -12-31
1802601-330158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P2202CAL
Obsolete: 2008 -12-31
1802601-330158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P2202CB
Obsolete: 2008 -12-31
1802601-330158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P2202CBL
Obsolete: 2008 -12-31
1802601-330158005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P2702CA
Obsolete: 2008 -12-31
2403201-325108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P2702CAL
Obsolete: 2008 -12-31
2403201-325108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P2702CB
Obsolete: 2008 -12-31
2403201-325108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P2702CBL
Obsolete: 2008 -12-31
2403201-325108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P3002CA
Obsolete: 2008 -12-31
2803601-325108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P3002CAL
Obsolete: 2008 -12-31
2803601-325108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P3002CB
Obsolete: 2008 -12-31
2803601-325108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P3002CBL
Obsolete: 2008 -12-31
2803601-325108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P3602CA
Obsolete: 2008 -12-31
3404401-325108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P3602CAL
Obsolete: 2008 -12-31
3404401-325108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P3602CB
Obsolete: 2008 -12-31
3404401-325108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P3602CBL
Obsolete: 2008 -12-31
3404401-325108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P4202CA
Obsolete: 2008 -12-31
3805001-325108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P4202CAL
Obsolete: 2008 -12-31
3805001-325108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P4202CB
Obsolete: 2008 -12-31
3805001-325108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P4202CBL
Obsolete: 2008 -12-31
3805001-325108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P4802CA
Obsolete: 2008 -12-31
4406001-320108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P4802CAL
Obsolete: 2008 -12-31
4406001-320108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P4802CB
Obsolete: 2008 -12-31
4406001-320108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P4802CBL
Obsolete: 2008 -12-31
4406001-320108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
P6002CA
Obsolete: 2008 -12-31
5507001-320108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P6002CAL
Obsolete: 2008 -12-31
5507001-320108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150
P6002CBL
Obsolete: 2008 -12-31
5507001-320108005150500GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P1402CARP SIDACtor® Bi 58/116V 50A DO214 3L RoHS No 09/01/2004 PbFree No
P1402CALRP SIDACtor® Bi 58/116V 50A DO214 3L RoHS RoHS No 09/01/2004 PbFree No
P1402CBRP SIDACtor® Bi 58/116V 100A DO214 3L RoHS No 09/01/2004 PbFree No
P1402CBLRP SIDACtor® Bi 58/116V 100A DO214 3L RoHS RoHS No 09/01/2004 PbFree No
P1602CARP SIDACtor® Bi 65/130V 50A DO214 3L RoHS No 09/01/2004 PbFree No
P1602CALRP SIDACtor® Bi 65/130V 50A DO214 3L RoHS RoHS No 09/01/2004 PbFree No
P1602CBRP SIDACtor® Bi 65/130V 100A DO214 3L RoHS No 09/01/2004 PbFree No
P1602CBLRP SIDACtor® Bi 65/130V 100A DO214 3L RoHS RoHS No 09/01/2004 PbFree No
P2202CARP SIDACtor® Bi 90/180V 50A DO214 3L RoHS No 09/01/2004 PbFree No
P2202CALRP SIDACtor® Bi 90/180V 50A DO214 3L RoHS RoHS No 09/01/2004 PbFree No
P2202CBRP SIDACtor® Bi 90/180V 100A DO214 3L RoHS No 09/01/2004 PbFree No
P2202CBLRP SIDACtor® Bi 90/180V 100A DO214 3L RoHS RoHS No 09/01/2004 PbFree No
P2702CARP SIDACtor® Bi 120/240V 50A DO214 3L RoHS No 09/01/2004 PbFree No
P2702CALRP SIDACtor® Bi 120/240V 50A DO214 3L RoHS RoHS No 09/01/2004 PbFree No
P2702CBRP SIDACtor® Bi 120/240V 100A DO214 3L RoHS No 09/01/2004 PbFree No
P2702CBLRP SIDACtor® Bi 120/240V 100A DO214 3L RoHS RoHS No 09/01/2004 PbFree No
P3002CARP SIDACtor® Bi 140/280V 50A DO214 3L RoHS No 09/01/2004 PbFree No
P3002CALRP SIDACtor® Bi 140/280V 50A DO214 3L RoHS RoHS No 09/01/2004 PbFree No
P3002CBRP SIDACtor® Bi 140/280V 100A DO214 3L RoHS No 09/01/2004 PbFree No
P3002CBLRP SIDACtor® Bi 140/280V 100A DO214 3L RoHS RoHS No 09/01/2004 PbFree No
P3602CARP SIDACtor® Bi 170/340V 50A DO214 3L RoHS No 09/01/2004 PbFree No
P3602CALRP SIDACtor® Bi 170/340V 50A DO214 3L RoHS RoHS No 09/01/2004 PbFree No
P3602CBRP SIDACtor® Bi 170/340V 100A DO214 3L RoHS No 09/01/2004 PbFree No
P3602CBLRP SIDACtor® Bi 170/340V 100A DO214 3L RoHS RoHS No 09/01/2004 PbFree No
P4202CARP SIDACtor® Bi 190/380V 50A DO214 3L RoHS No 09/01/2004 PbFree No
P4202CBRP SIDACtor® Bi 190/380V 100A DO214 3L RoHS No 09/01/2004 PbFree No
P4202CBLRP SIDACtor® Bi 190/380V 100A DO214 3L RoHS RoHS No 09/01/2004 PbFree No
P4802CARP SIDACtor® Bi 220/440V 100A DO214 3L RoHS No 09/01/2004 PbFree No
P4802CBRP SIDACtor® Bi 220/440V 100A DO214 3L RoHS No 09/01/2004 PbFree No
P4802CBLRP SIDACtor® Bi 220/440V 100A DO214 3L RoHS RoHS No 09/01/2004 PbFree No
P6002CARP SIDACtor® Bi 275/550V 50A DO214 3L RoHS No 09/01/2004 PbFree No
P6002CBLRP SIDACtor® Bi 275/550V 50A DO214 3L RoHS RoHS No 09/01/2004 PbFree No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.