P0080T023G5 Series - SIDACtor® Device for Tertiary Protection

Series: P0080T023G5
Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
SIDACtor P0080T023G5 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This new P0080T023G5 is targeted for the tertiary or line driver side protection position for VDSL2+ and ADSL2+ applications. This new low capacitance over voltage protection does not require a bias voltage and is sufficiently robust for the chip-side position behind the coupling transformer. This SOT23-5 solution, with its flow-through design, minimizes PCB trace layout routing makes it compatible with a variety of line drivers. Its Low capacitance makes it compatible with ADSL2 and VDSL2,and the 30MHz bandplan of VDSL2+.



Features:
  • Lower overshoot protection than clamping
  • SOT23-5 surface mount package
  • Low insertion loss
  • Low capacitance
  • Bidirectional transient voltage protection
  • Robust surge rating
  • RoHS compliant

Applicable Global Standards:
  • YD/T 950
  • YD/T 993
  • YD/T 1082
  • GR 1089 Inter-building
  • GR 1089 Intra-building
  • IEC 61000-4-2
  • IEC 61000-4-5
  • ITU K.20/21 Basic Level
  • ITU K.20/21 Enhanced Level
  • TIA-968-A
  • TIA-968-B

Access specifications, certifications, check availability and order parts below

Catalog #IDRM @
VDRM
(μA)
P0080T023G5RP
Obsolete: 2014 -10-31
Replaced By: SDP0080T023G5RP
5
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P0080T023G5RP "SIDACTOR, 8V, 50A SOT23-5L, RoHS" RoHS No 04/09/2012 PbFree No 04/09/2012 No
04/09/2012
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon SIDACTor Protection Thyristors P0080T023G5 Datasheet

This new P0080T023G5 is targeted for the tertiary or line driver side protection position for VDSL2+ and ADSL2+ applications...

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide