CR1300SC - CR Series

Series: CR
Obsolete: 2008 -12-31 Replaced By: P1300SCL Availability: Obsolete

Obsolete

Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

THIS PRODUCT IS OBSOLETE
Property (Mouseover for details) Value
IDRM @ VDRM (μA) 5
Holding Current (mA) 150
Iscurr 800
Regulatory Requirements GR1089 INTER BUILDING
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY
YD/T 993-1998 WITHOUT PRIMARY
Ipp2x10 500
Peak Off-State Voltage Tip to Ring (V) 120
Pins Tip to Ring 1-2
Switching Voltage Tip to Ring (V) 160
Replaced By Part Number P1300SCL
Surge Rating C
To request product environmental information, please complete the Product Environmental Information Request Form.