TwinChip DO-15 Series - Axial Lead SIDACtor® Device

Series: TwinChip DO-15
Obsolete: 2023 -09-30 Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
SIDACtor TwinChip DO_15 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

TwinChip™ Series DO-15 are very low capacitance SIDACtor® devices designed to protect broadband CPE equipment, such as VoIP and xDSL modems from damaging overvoltage transients. The series provides a through-hole solution that enables equipment to comply with global regulatory standards while limiting the impact to broadband signals.

Features:

  • RoHS compliant
  • Low voltage overshoot
  • Low capacitance
  • Differential protection
  • Teccor brand SIDACtor technology
Protection Solution to Meet:
  • YD/T 950
  • YD/T 993
  • YD/T 1082
  • GR 1089 Intra-building
  • IEC 61000-4-5
  • ITU K.20/21 Basic Level
  • TIA-968-A

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)Regulatory RequirementsIpp5x310Ipp2x10Ipp8x20Surge RatingPackagePartner ECAD ModelsCompare
P2602GBLRP2203001-225158005150ITU K.20 (SERIES RESISTANCE NE
TIA-968-A (SERIES RESISTANCE N
BDO-15P2602GBLRP
P3002GBLRP2803601-220108005150ITU K.20 (SERIES RESISTANCE NE
TIA-968-A (SERIES RESISTANCE N
BDO-15P3002GBLRP
P3502GBLRP3204001-220108005150ITU K.20 (SERIES RESISTANCE NE
TIA-968-A (SERIES RESISTANCE N
BDO-15P3502GBLRP
P2602GALRP
Obsolete: 2009 -09-01
2203001-225158005150ITU K.20 (Series Resistance Needed)
TIA-968-A (Series Resistance Needed)
50120100ADO-15
P3002GALRP
Obsolete: 2009 -09-01
2803601-220108005150ITU K.20 (Series Resistance Needed)
TIA-968-A (Series Resistance Needed)
50120100ADO-15
P3502GALRP
Obsolete: 2009 -09-01
3204001-220108005150ITU K.20 (Series Resistance Needed)
TIA-968-A (Series Resistance Needed)
50120100ADO-15
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P2602GBLRP SIDACtor® Bi 220V 80A DO15 LOW CAP RoHS RoHS No PbFree No No
P3002GBLRP SIDACtor® Bi 280V 80A DO15 LOW CAP RoHS RoHS No PbFree No No
P3502GBLRP SIDACtor® Bi 320V 80A DO15 LOW CAP RoHS RoHS No PbFree No No
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon SIDACTor Protection Thyristors TwinChip DO 15 Datasheet

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

pdficon SIDACtor Catalog

SIDACtor components are solid state crowbar devices designed to protect telecom equipment during hazardous transient conditions...