SDPxxxxT023G6RP Series - SDP Biased Series - SOT23-6

SIDACtor SDP Biased SOT23_6 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This new SDP Biased series provides overvoltage protection for applications such as VDSL2, ADSL2, and ADSL2+ with minimal effect on data signals.  This silicon design innovation results in a capacitive loading characteristic that is compatible with these high bandwidth applications.  This surface mount SOT23-6 package provides a surge capability that exceeds most worldwide standards and recommendations for lightning surge withstand capability of tertiary protectors.

Features and Benefits:

  • Compatible with VDSL2 (30MHz)
  •  Balanced overvoltage protection
  •  Low distortion •  Low insertion loss
  • Low profile
  • Response time under 500ns

Applicable Global Standards:

  • ANSI C62.41
  • IEC 61000-4-12
  • IEC 61000-4-5, 30A (tp=8/20μs)
  • IEC 61000-4-2 level 4, 15kV(air discharge) / 8kV(contact discharge)

 

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)Regulatory RequirementsIpp8x20Surge RatingPackagePartner ECAD ModelsStockSamples
SDP0240T023G6RP19291-332.41030040GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
30GSOT23-6SDP0240T023G6RPCheckOrder
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SDP0240T023G6RP SIDACTOR, 19V, 80A SOT23-6L, RoHS RoHS No 09/09/2014 PbFree No 09/09/2014 CoC_RoHS10_SDP0240T023G6RP REACH211_Declaration_SDP0240T023G6RP Yes
09/09/2014
Does not Contain IPC_SDP0240T023G6RP
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.