Pxxx0S1xL Series - SIDACtor® -DO-214AC

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

SIDACtor® SMA Series products are designed to protect baseband equipment, such as phones, fax machines, modems, line cards, CPE, and DSL, from damaging overvoltage transients.

The series provides a surface mount solution that enables equipment to comply with global regulatory standards.

Features & Benefits:
  • Low voltage overshoot
  • Low on-state voltage
  • Does not degrade surge capability after multiple surge events within limit
  • Fails short circuit when surged in excess of ratings
  • Low capacitance
Applicable Global Standards:
TIA-968-A*
TIA-968-B*
ITU K.20/21 Basic Level
GR 1089 Inter-building*
IEC 61000-4-5*
YD/T 1082
YD/T 993
YD/T 950

*Line impedance required to pass operationally.

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)di/dt @
110°C
(A/μs)
Ipp5x310Ipp10x700Ipp2x10Ipp5x320Ipp8x20PackagePartner ECAD ModelsStockSamplesCompare
P0080S1ALRP6251-23520800550500757515075150DO-214ACP0080S1ALRPCheckOrder
P0080S1BLRP6251-23520800550500757525075250DO-214ACP0080S1BLRPCheckOrder
P0220S1ALRP15321-23010800550500757515075150DO-214ACP0220S1ALRPCheckOrder
P0220S1BLRP15321-23010800550500757525075250DO-214ACP0220S1BLRPCheckOrder
P0300S1ALRP25401-23010800550500757515075150DO-214ACP0300S1ALRPCheckOrder
P0300S1BLRP25401-23010800550500757525075250DO-214ACP0300S1BLRPCheckOrder
P0640S1ALRP58771-230108005150757515075150DO-214ACP0640S1ALRPCheckOrder
P0640S1BLRP58771-230108005120757525075250DO-214ACP0640S1BLRPCheckOrder
P1800S1ALRP1702201-230108005150500757515075150DO-214ACP1800S1ALRPCheckOrder
P1800S1BLRP1702201-230108005120500757525075250DO-214ACP1800S1BLRPCheckOrder
P2300S1ALRP1902601-230108005150500757515075150DO-214ACP2300S1ALRPCheckOrder
P2300S1BLRP1902601-230108005120500757525075250DO-214ACP2300S1BLRPCheckOrder
P2600S1ALRP2203001-230108005150500757515075150DO-214ACP2600S1ALRPCheckOrder
P2600S1BLRP2203001-230108005120500757525075250DO-214ACP2600S1BLRPCheckOrder
P3100S1ALRP2753501-230108005150500757515075150DO-214ACP3100S1ALRPCheckOrder
P3100S1BLRP2753501-230108005120500757525075250DO-214ACP3100S1BLRPCheckOrder
P3500S1ALRP3204001-230108005150500757515075150DO-214ACP3500S1ALRPCheckOrder
P3500S1BLRP3204001-230108005120500757525075250DO-214ACP3500S1BLRPCheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.

pdficon SIDACtor Catalog

SIDACtor components are solid state crowbar devices designed to protect telecom equipment during hazardous transient conditions...