DO-15 Series - Axial Lead SIDACtor® Device

Series: DO-15
Obsolete: 2023 -09-30 Availability: Phase Out/Obsolete

Contact the factory.

Questions? Contact Littelfuse Support
SIDACtor DO_15 Image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

This DO-15 plastic package provides a through-hole version of the SIDACtor® device. This axial leaded device is ideal for Customer Premises Equipment (CPE) such as telephones, answering machines, modems, fax interfaces. The DO-15 package series can also be used for overvoltage protection for applications such as T1/E1/J1 trunk cards when the appropriate overcurrent protection is included.

Features:
  • RoHS compliant
  • Bidirectional transient voltage protection
  • Axial lead through-hole component
  • Teccor brand SIDACtor technology
Protection Solution to Meet:
  • YD/T 950
  • YD/T 993
  • YD/T 1082
  • GR 1089 Intra-building
  • IEC 61000-4-5
  • ITU K.20/21 Basic Level
  • TIA-968-A

Access specifications, certifications, check availability and order parts below

Catalog #VDRM T-R
(V)
VS T-R
(V)
Pins T-RCO 2V
T-R MAX
(pF)
CO 2V
T-R MIN
(pF)
IscurrIDRM @
VDRM
(μA)
IH (mA)Regulatory RequirementsIpp5x310Ipp10x700Ipp2x10Ipp5x320Ipp8x20Surge RatingPartner ECAD ModelsCompare
P0080GALRP6251-23010800550GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
AP0080GALRP
P1100GALRP901301-260308005150GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150AP1100GALRP
P1100GBLRP901301-260308005150GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250BP1100GBLRP
P1300GALRP1201601-240258005150GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150AP1300GALRP
P1300GBLRP1201601-240258005150GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250BP1300GBLRP
P1500GALRP1401801-240258005150GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150AP1500GALRP
P1500GBLRP1401801-240258005150GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250BP1500GBLRP
P1800GALRP1702201-240258005150GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150AP1800GALRP
P1800GBLRP1702201-240258005150GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250BP1800GBLRP
P2300GALRP1902601-230258005150GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150AP2300GALRP
P2300GBLRP1902601-230258005150GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250BP2300GBLRP
P2600GALRP2203001-230258005150GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150AP2600GALRP
P2600GBLRP2203001-230258005150GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250BP2600GBLRP
P3100GALRP2753501-220108005150GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150AP3100GALRP
P3100GBLRP2753501-230208005150GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250BP3100GBLRP
P3500GALRP3204001-230208005150GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20 (SERIES RESISTANCE NE
ITU K.20 ENHANCED (SERIES RESI
ITU K.21 ENHANCED (SERIES RESI
TIA-968-A (SERIES RESISTANCE N
YD/T 993-1998 WITHOUT PRIMARY
757515075150AP3500GALRP
P3500GBLRP3204001-230208005150GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100250100250BP3500GBLRP
P4500GBLRP4005301-245208005150GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
100100BP4500GBLRP
P4500GCLRP4005301-24520800550GR1089 INTER-BUILDING (SERIES
GR1089 INTRA-BUILDING
ITU K.20
ITU K.20 ENHANCED
ITU K.21 ENHANCED
TIA-968-A
YD/T 993-1998 WITH PRIMARY (SE
YD/T 993-1998 WITHOUT PRIMARY
150150CP4500GCLRP
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
P0080GALRP SIDACtor® Bi 6V 45A DO15 RoHS RoHS No 06/03/2015 PbFree No 06/03/2015 No
06/03/2015
P1100GALRP SIDACtor® Bi 90V 50A DO15 RoHS RoHS No PbFree No No
P1100GBLRP SIDACtor® Bi 90V 80A DO15 RoHS RoHS No PbFree No No
P1300GALRP SIDACtor® Bi 120V 50A DO15 RoHS RoHS No PbFree No No
P1300GBLRP SIDACtor® Bi 120V 80A DO15 RoHS RoHS No PbFree No No
P1500GALRP SIDACtor® Bi 140V 50A DO15 RoHS RoHS No PbFree No No
P1500GBLRP SIDACtor® Bi 140V 80A DO15 RoHS RoHS No PbFree No No
P1800GALRP SIDACtor® Bi 170V 50A DO15 RoHS RoHS No PbFree No No
P1800GBLRP SIDACtor® Bi 170V 80A DO15 RoHS RoHS No PbFree No No
P2300GALRP SIDACtor® Bi 190V 50A DO15 RoHS RoHS No PbFree No No
P2300GBLRP SIDACtor® Bi 190V 80A DO15 RoHS RoHS No PbFree No No
P2600GALRP SIDACtor® Bi 220V 50A DO15 RoHS RoHS No PbFree No No
P2600GBLRP SIDACtor® Bi 220V 80A DO15 RoHS RoHS No PbFree No No
P3100GALRP SIDACtor® Bi 275V 50A DO15 RoHS RoHS No PbFree No No
P3100GBLRP SIDACtor® Bi 275V 80A DO15 RoHS RoHS No PbFree No No
P3500GALRP SIDACtor® Bi 320V 50A DO15 RoHS RoHS No PbFree No No
P3500GBLRP SIDACtor® Bi 320V 80A DO15 RoHS RoHS No PbFree No No
P4500GBLRP SIDACtor® Bi 400V 80A DO15 RoHS RoHS No 06/03/2015 PbFree No 06/03/2015 No
06/03/2015
P4500GCLRP SIDACtor® Bi 400V 100A DO15 RoHS RoHS No 06/03/2015 PbFree No 06/03/2015 No
06/03/2015
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...

pdficon Circuit Protection Products Selection Guide

pdficon Littelfuse_SIDACtor_DO_15_Datasheet

pdficon SIDACtor Catalog

SIDACtor components are solid state crowbar devices designed to protect telecom equipment during hazardous transient conditions...