AC6000 Industrial Shock Block® Cart for Mobility Series - Littelfuse AC6000 Shock Block® Cart Provides Maximum Mobility

Littelfuse Industrial GFCIs
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The Shock Block® AC6000 series industrial cart and mounting frame are designed to offer flexibility and mobility. The cart allows the industrial Shock Block to be moved when not powered. The cart can carry/store up to 22 kg of cable around the mounting frame. The mounting frame is offered separately so it can be mounted to the wall or to the cart, providing the freedom to take it wherever needed.

Features

  • Mobility
  • Lightweight aluminum frame
  • Durable semi-gloss black powder coat
  • Maintenance-free wheels
  • Easy 30-minute assembly
  • Wall-mountable frame

Access specifications, certifications, check availability and order parts below

Catalog #StockSamples
AC6000-CART-00CheckOrder
AC6000-MNT-00CheckOrder

  • Showing 1 items
To request product environmental information, please complete the Product Environmental Information Request Form.