TR600 Series - 600V PolySwitch® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection

PTC TR600 series Image
Roll Over to Zoom
Disclaimer Notice

Information furnished is believed to be accurate and reliable. However, users should independently evaluate the suitability of and test each product selected for their own applications. Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

Our PolySwitch® families of telecommunications and networking devices help meet the growing demand for resettable overcurrent protection. These product families help provide protection against damage caused by power cross and power induction surges as defined in ITU, Telcordia GR1089 and IEC 62368-1. Our offering includes chip, surface-mount and radial-leaded configurations.

Features:
  • Resettable overcurrent protection
  • Fast time-to-trip
  • Resistance sorted and matched devices available
  • Low parasitic capacitance/flat impedance with frequency
  • Recognized to UL 1434, approved to CSA TIL No. CA-3A and EN 60730-1

Applications:
Networking Machines and Systems

  • Modems
  • Phone sets
  • Fax machines
  • Phone wall outlets
  • Alarm systems
  • PBX systems
  • MDF modules
  • T1/E1 equipment
  • Analog and digital line cards
  • xDSL modems and splitters
  • Powered Ethernet systems
  • VoIP (Voice over Internet Protocol) equipment
  • LAN, WAN equipment
  • Customer premise equipment
  • Access network hardware

Access specifications, certifications, check availability and order parts below

Catalog #IHold (A)ITRIP
(A)
Max Volts
(V)
RMIN
(Ω)
Rmax
(Ω)
R1max
(Ω)
Interrupt Current (A)Interrupt Voltage (Vrms)Max Operating Temp (°C)Pd Typical (watts)Product
Specification
Partner ECAD ModelsStockSamplesCompare
TR600-150F-EX0.150.360612223600851.4Product SpecificationTR600-150F-EXCheckOrder
TR600-150F-EX-20.150.360612223600851.4Product SpecificationTR600-150F-EX-2CheckOrder
TR600-150F-EX-RB0.150.360912223600851.4 TR600-150F-EX-RBCheck
Catalog # Certificates
Sorting icon
TR600-150F-EX CSAiconURicon
TR600-150F-EX-2 CSAiconURicon
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
RF0637-000 TR600-150F-EX-2 RoHS No 08/10/2017 PbFree No 08/10/2017 CoC_RoHS10_RF0637-000_TR600-150F-EX-2 Yes
08/10/2017
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.