PRS65 - PRS Series

Series: PRS
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PRS Series is a single shot time delay relay for use on non-critical timing applications. The knob adjustable time delay carries a guaranteed time range of up to 8 minutes.

Operation
Power must be applied to the input at all times prior to and during timing. Upon closure of the initiate switch (momentary or maintained) the output contacts transfer and the time delay is initiated. At the end of the delay interval, the output contacts revert to their original position. If the initiate switch is reclosed during timing, the time delay will not be affected.
Property (Mouseover for details) Value
Input Voltage (V) 230 V ac
Input Tolerance (%) ±15% of nominal
Input AC Line Frequency (Hz) 50/60
Output Type Relay
Output Form SPDT
Output Load Rating (VA) 10 A resistive @ 240 V ac
Time Delay Type Knob adjustable
Time Delay Range 7 - 480 s
Time Delay Tolerance (%) Guaranteed range
Recycle Time (ms) After timing: ≤16; During timing: 0.1% of max. time delay or 75 whichever is greater
Reset Time (ms) ≤80
Repeat Accuracy (%) ±2% under fixed conditions
Setpoint vs Ambient Temperature and Operating Voltage (%) ≤±15%
Dielectric Breakdown ≥1500V @ 60 Hz between input and output terminals
Termination Type Octal 8-pin plug-in
Mounting Method Plug-in socket
Operating Temperature -20° to 65°C (-4° to 149°F)
Weight (lbs/g) 0 Kg
To request product environmental information, please complete the Product Environmental Information Request Form.