KSPSP35PSD - KSPSP Retrig Single Shot Timers Series

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The KSPS Series is a factory programmed module available in any 1 of 14 standard functions. The KSPS offers a single, fixed, externally or onboard adjustable time delay. The 1A steady, 10A inrush rated solid-state output provides 100 million operations typical. Its microcontroller timing circuit provides excellent repeat accuracy and stability. Encapsulation protects against shock, vibration, and humidity. The KSPS Series is a cost effective approach for OEM applications that require small size and solid state reliability.


See datasheet for operation details.

Property (Mouseover for details) Value
Input Voltage (V) 12 or 120 V dc
Input Tolerance (%) ±15%
Input DC Ripple (%) ≤10%
Output Type Solid state output
Output Load Rating (VA) 1 A steady state; 10 A inrush for 16 ms
Output Voltage Drop (V) ≅1 V @ 1 A
Time Delay Type Microcontroller
Time Delay Range 1 - 100 m externally adjustable
Time Delay Tolerance (%) ±2%
Reset Time (ms) ≤150
Initiate Time (ms) ≤20; ≤1500 operations per minute
Repeat Accuracy (%) ±0.5% or 20 ms whichever is greater
Setpoint vs Ambient Temperature and Operating Voltage (%) ≤±2%
Open State Leakage Current (A) ≅1
Insulation Resistance ≥100
Dielectric Breakdown ≥2000V terminals to mounting surface
DC Operation Positive switching
Circuitry Encapsulated
Polarity DC units are reverse polarity protected
Power Consumption ≤1 W
Termination Type 0.25 in. (6.35 mm) male quick connect terminals
Mounting Method Surface mount with 1 #10 (M5 x 0.8) screw
Operating Temperature -40° to 60°C (-40° to 140°F)
Humidity 95% relative : non-condensing
Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
Weight (lbs/g) 0 Kg
Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
To request product environmental information, please complete the Product Environmental Information Request Form.