TSDR6412SA1 - TSDR Series

Series: TSDR
Questions? Contact Littelfuse Support
Littelfuse Recycle Time Delay Relays
Roll Over to Zoom
The TSDR Series is an ON/OFF or OFF/ON recycling timing module designed to control metering pumps, chemical valves, flash lamps, or use in energy saving or duty cycling applications. It may be ordered with both time delays factory fixed, or one delay fixed and the other delay external or onboard adjustable. The TSDR Series is designed for more demanding commercial and industrial applications where small size and accurate performance are required. The factory calibration for fixed time delays is < ±5%. The repeat accuracy, under stable conditions, is 0.5% of the time delay. The TSDR Series is rated to operate over an extended temperature range. Time delays of 0.1 seconds to 1000 minutes are available. The output is rated 1A steady and 10A inrush. The modules are totally solid state and encapsulated to protect the electronic circuitry.


Operation (Recycling - ON Time First)

Upon application of input voltage, the output energizes and the T1, ON time begins. At the end of the ON time, the output de-energizes and the T2, OFF time begins. At the end of the OFF time, the output energizes and the cycle repeats as long as input voltage is applied.
Reset: Removing input voltage resets the output and time delays, and returns the sequence to the T1 ON time.


Operation (Recycling - OFF Time First)

Upon application of input voltage, the T2 OFF time begins. At the end of the OFF time, the T1 ON time begins and the load energizes. At the end of the T1, T2 begins and the load de-energizes. This cycle repeats until input voltage is removed.
Reset: Removing input voltage resets the output and the sequence to T2 OFF time.

Property (Mouseover for details) Value
Input Voltage (V) 230VAC
Input Tolerance (%) ±20%
Output Type Solid state
Output Load Rating (VA) 1A steady state; 10A inrush at 60°C
Output Voltage Drop (V) ≅2.5V @ rated current
Time Delay Range ON time first: 12s fixed; OFF: 1 - 100s externally adjustable
Time Delay Tolerance (%) ≤±5%
Reset Time (ms) ≤150ms
Repeat Accuracy (%) ±0.5% or 20ms whichever is greater
Setpoint vs Ambient Temperature and Operating Voltage (%) ≤ ±5%
Insulation Resistance ≥100 MΩ
Dielectric Breakdown ≥2000V RMS terminals to mounting surface
Circuitry Encapsulated
Power Consumption ≤2VA
Termination Type 0.25 in. (6.35mm) male quick connect terminals
Mounting Method Surface mount with one #10 (M5 x 0.8) screw
Operating Temperature -40° to 75°C (-40°F to 167°F)
Storage Temperature (F/C) -40° to 85°C (-40°F to 185°F)
Humidity 95% relative non-condensing
Dimensions 2.00 x 2.00 x 1.21 in. (50.8 x 50.8 x 30.7mm)
Weight (lbs/g) ≅2.4oz (68g)
Dimensions 2.00 x 2.00 x 1.21 in. (50.8 x 50.8 x 30.7mm)
To request product environmental information, please complete the Product Environmental Information Request Form.