HRDR431A1R - HRDR Series

Series: HRDR
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The HRDR Series combines an electromechanical relay and microcontroller timing circuitry. It offers 12 to 230V operation in five ranges and factory fixed, onboard or externally adjustable time delays with a repeat accuracy of ±0.5%. The high switching capacity of the output contacts allow for direct control of heavy loads like compressors, pumps, motors, heaters and lighting. A bypass/reset switch option allows operator to interrupt normal recycling sequence and energize output relay. An excellent choice for OEM applications.


Operation (Recycling with Reset Switch)
Upon application of input voltage, the ON time T1 begins and output relay energizes. At the end of the ON time, the output relay de-energizes and the OFF time T2 begins. At the end of the OFF time, the output relay energizes and the cycle repeats as long as input voltage is applied. Some recycling timers have the OFF time as the first delay.
Reset: Removing input voltage resets output and time delays, and returns sequence to the first delay.

Property (Mouseover for details) Value
Input Voltage (V) 120 V ac
Input Tolerance (%) -20% - 10%
Input AC Line Frequency (Hz) 50/60
Output Type Electromechanical relay
Output Form Non-isolated SPDT
Output Load Rating (VA) General Purpose: SPDT-NO: 125/240 V ac ≅30 A; SPDT-NC ≅15 A; Resistive: SPDT-NO ≅30 A for 125/240 V ac and 20 A for 28 V dc; SPDT-NC ≅15 A for 125/240 V ac and 10 A for 28 V dc; Motor Load: SPDT-NO ≅1 hp for 125 V ac and 2 hp for 240 V ac; SPDT-NC ≅1/4 hp for 125 V ac and 1 hp for 240 V ac
Time Delay Range ON time first: 1 - 100 s externally adjustable; OFF: 1 - 100 s externally adjustable
Time Delay Tolerance (%) ≤±5%
Reset Time (ms) ≤150
Repeat Accuracy (%) ±0.5% or 20 ms whichever is greater
Setpoint vs Ambient Temperature and Operating Voltage (%) ≤±2%
Surge Protection IEEE C62.41-1991 Level A
Insulation Resistance ≥100
Dielectric Breakdown ≥2000V terminals to mounting surface
Circuitry Encapsulated
Life Electrical: 1 x 10⁵ 3 x 104 for 1 hp - 6000 for 1/4 hp 1 hp and 2 hp; Mechanical: 1 x 10⁶
Power Consumption ≤4 VA
Termination Type 0.25 in. (6.35 mm) male quick connect terminals
Mounting Method Surface mount with 1 #10 (M5 x 0.8) screw
Operating Temperature -40° to 60°C (-40° to 140°F)
Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
Humidity 95% relative : non-condensing
Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
Weight (lbs/g) 0 Kg
Dimensions 3 H x 2 W in. (76.7 x 51.3 mm)
To request product environmental information, please complete the Product Environmental Information Request Form.