ESDR120A0P | 12 V dc | -40° to 85°C (-40° to 185°F) | ON time first: 0.1 - 10 s onboard adjustable; OFF: 0.1 - 10 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
ESDR120B3P | 12 V dc | -40° to 85°C (-40° to 185°F) | ON: 0.1 - 10 s onboard adjustable; OFF time first: 0.1 - 10 m onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
ESDR123B4P | 12 V dc | -40° to 85°C (-40° to 185°F) | ON: 0.1 - 10 m onboard adjustable; OFF time first: 1 - 100 m onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
ESDR125A5P | 12 V dc | -40° to 85°C (-40° to 185°F) | ON time first: 10 - 1000 m onboard adjustable; OFF: 10 - 1000 m onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
ESDR221A2 | 24 V ac | -40° to 85°C (-40° to 185°F) | ON time first: 1 - 100 s onboard adjustable; OFF: 10 - 1000 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
ESDR320A0P | 24 V dc | -40° to 85°C (-40° to 185°F) | ON time first: 0.1 - 10 s onboard adjustable; OFF: 0.1 - 10 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
ESDR320A3P | 24 V dc | -40° to 85°C (-40° to 185°F) | ON time first: 0.1 - 10 s onboard adjustable; OFF: 0.1 - 10 m onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
ESDR420A0 | 120 V ac | -40° to 85°C (-40° to 185°F) | ON time first: 0.1 - 10 s onboard adjustable; OFF: 0.1 - 10 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
ESDR420A1 | 120 V ac | -40° to 85°C (-40° to 185°F) | ON time first: 0.1 - 10 s onboard adjustable; OFF: 1 - 100 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
ESDR420A4 | 120 V ac | -40° to 85°C (-40° to 185°F) | ON time first: 0.1 - 10 s onboard adjustable; OFF: 1 - 100 m onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
ESDR420B1 | 120 V ac | -40° to 85°C (-40° to 185°F) | ON: 0.1 - 10 s onboard adjustable; OFF time first: 1 - 100 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
ESDR420B4 | 120 V ac | -40° to 85°C (-40° to 185°F) | ON: 0.1 - 10 s onboard adjustable; OFF time first: 1 - 100 m onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
ESDR421A1 | 120 V ac | -40° to 85°C (-40° to 185°F) | ON time first: 1 - 100 s onboard adjustable; OFF: 1 - 100 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
ESDR421A4 | 120 V ac | -40° to 85°C (-40° to 185°F) | ON time first: 1 - 100 s onboard adjustable; OFF: 1 - 100 m onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
ESDR423A3 | 120 V ac | -40° to 85°C (-40° to 185°F) | ON time first: 0.1 - 10 m onboard adjustable; OFF: 0.1 - 10 m onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
ESDR423A4 | 120 V ac | -40° to 85°C (-40° to 185°F) | ON time first: 0.1 - 10 m onboard adjustable; OFF: 1 - 100 m onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
ESDR424A1 | 120 V ac | -40° to 85°C (-40° to 185°F) | ON time first: 1 - 100 m onboard adjustable; OFF: 1 - 100 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |
ESDR450A1 | 120 V ac | -40° to 85°C (-40° to 185°F) | ON time first: 1 - 100 m onboard adjustable; OFF: 1 - 100 s onboard adjustable | 2 H x 2 W in. (50.8 x 50.8 mm) | Check | Order | |