THD7421A - THD7 Series

Series: THD7
Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The THD2 Series combines accurate timing circuitry with high power solid-state switching. It can switch motors, lamps, and heaters directly without a contactor. You can reduce labor, component cost, and increase reliability with these small, easy-to-use THD2 Series timers.


Operation (Interval)
Upon application of input voltage, the time delay begins. The output energizes during the time delay. At the end of the time delay, the output de-energizes and remains de-energized until input voltage is removed.
Reset: Removing input voltage resets the time delay and the output.

Property (Mouseover for details) Value
Input Voltage (V) 120 V ac
Input Tolerance (%) ±20%
Input AC Line Frequency (Hz) 50/60
Output Voltage Drop (V) Effective drop: ≤3 V
Minimum Output Load Current (A) 100
Output Type Solid state
Output Form NO - closed during timing
Output Load Rating (VA) 6 A steady state; 60 A inrush
Time Delay Range 1 - 100 s externally adjustable
Time Delay Tolerance (%) ≤±10%
Repeat Accuracy (%) ±0.5% or 20 ms whichever is greater
Setpoint vs Ambient Temperature and Operating Voltage (%) ≤±2%
Insulation Resistance ≥100
Dielectric Breakdown ≥2000V terminals to mounting surface
Circuitry Encapsulated
Termination Type 0.25 in. (6.35 mm) male quick connect terminals
Mounting Method Surface mount with 1 #10 (M5 x 0.8) screw
Operating Temperature -40° to 60°C (-40° to 140°F)
Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
Humidity 95% relative : non-condensing
Dimensions 2 H x 2 W in. (50.8 x 50.8 mm)
Weight (lbs/g) 0 Kg
Check Stock Yes
To request product environmental information, please complete the Product Environmental Information Request Form.