TSB Series - Delay on Break

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The TSB Series is a totally solid-state, delay-on-break timing module. The TSB is available with a fixed, external, or onboard adjustable time delay. Time Delays from 0.05 to 600 seconds, in 4 standard ranges, cover over 90% of all OEM and commercial appliance timing applications. The repeat accuracy is ±2%. Operating voltages of 24, 120, or 230VAC are available. The TSB’s 1A steady state, 10A rated, solid-state output is perfect for direct control of solenoids, contactors, relays, lamps, buzzers, and small heaters. The TSB can be surface mounted with a single screw, or snapped on a 35 mm DIN rail using the P1023-20 adaptor.


Operation (Delay-on-Break)
Input voltage must be applied before and during timing. Upon closure of the initiate switch, the output energizes. The time delay begins when the initiate switch opens. The output remains energized during timing. At the end of the time delay, the output de-energizes. The output will energize if the initiate switch is closed when input voltage is applied.
Reset: Reclosing the initiate switch during timing resets the time delay. Loss of input voltage resets the output and the time delay.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Storage Temperature (F/C)Time Delay RangeDimensionsStockSamplesCompare
TSB219024 V ac-40° to 85°C (-40° to 185°F)90 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TSB22224 V ac-40° to 85°C (-40° to 185°F)0.5 - 60 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TSB41300120 V ac-40° to 85°C (-40° to 185°F)300 s fixed2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TSB422120 V ac-40° to 85°C (-40° to 185°F)0.5 - 60 s externally adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TSB434120 V ac-40° to 85°C (-40° to 185°F)5 - 600 s onboard adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TSB632230 V ac-40° to 85°C (-40° to 185°F)0.5 - 60 s onboard adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
TSB634230 V ac-40° to 85°C (-40° to 185°F)5 - 600 s onboard adjustable2 H x 2 W in. (50.8 x 50.8 mm)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.