SE-145-00-00 - SE-145 Series

Series: SE-145
Questions? Contact Littelfuse Support
Roll Over to Zoom

The SE-145 is a three-channel, microprocessor-based, combination ground-wire monitor and ground-fault relay for resistance-grounded or solidly grounded systems. It continuously monitors the integrity of the ground wire to protect portable equipment from hazardous voltages caused by ground faults. The SE-145 is designed for use on three-way splitter box applications.

COMPUTER TO RELAY CONNECTION

Connect the SE-145 to the network using a standard Ethernet patch cable. Use of a crossover cable to connect the SE-145 directly to the computer running SE-MON-GFGC is not recommended. A typical router will assign an IP address to all connected computers that are using DHCP. The SE-145 does not support the use of DHCP. If the SE-145 is being set-up for first time, it is recommended to only have one SE-145 connected to the network to prevent communication errors.

Click here to download the COMPUTER TO RELAY CONNECTION diagram.

Property (Mouseover for details) Value
Dimensions 8.4H X 7.6W X 7.0D
Frequency 50
60
ASD
Check Stock No
To request product environmental information, please complete the Product Environmental Information Request Form.