PHS230A10 - PHS Series Relays - Phase Control Series

External overview image
Roll Over to Zoom
       
       
       
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The PHS230A10 relay provides phase control protection with input voltage at 230 V ac and output load rating at steady state (100% on) of 10 A; inrush of 100 A.

Property (Mouseover for details) Value
Input Voltage (V) 230 Vac
Input Tolerance (%) ±20%
Input AC Line Frequency (Hz) 50 / 60
Output Voltage Drop (V) ≅2.0 at rated current
Minimum Output Load Current (A) 100
Output Load Rating (VA) Steady state (100% on): 10 A; Inrush: 100 A
Insulation Resistance ≥100
Dielectric Breakdown ≥2000 terminals to mounting surface
Termination Type 0.25 in. (6.3 mm) male quick connect terminals
Mounting Method Surface mount with one #10 (M5 x 0.8) screw
Operating Temperature -20° to 60°C (-4° to 140°F)
Storage Temperature (F/C) -40° to 85°C (-40° to 185°F)
Humidity 95% non-condensing
Dimensions 2 H x 2 W x 1.51 D in. (50.8 x 50.8 x 38.4 mm)
Weight (lbs/g) 0 Kg
Check Stock Yes
To request product environmental information, please complete the Product Environmental Information Request Form.