LLC24B2F50N - LLC2 Series – Open Board Liquid Level Controls Series

External overview image
Roll Over to Zoom
       
       
       
 
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

LLC24B2F50N is a dual-probe conductive liquid level control with ac input voltage of 120 and a fixed sensing resistance of 50 kΩ.

Property (Mouseover for details) Value
Input Voltage (V) 120 Vac
Input Tolerance (%) -0.3
Input AC Line Frequency (Hz) 50 / 60
Output Type Electromechanical relay
Output Form Isolated SPDT
Output Load Rating (VA) 10 A resistive @ 120/240 Vac and 28 Vdc; 1/3 hp @ 120/240 Vac
Sense Voltage 12 Vac at probe terminals
Sense Resistance (Ohms) 50 fixed
Sense Resistance Tolerance ±10%
Control Type Resistance sensing for high and low level detection of conductive liquids
Termination Type Terminal blocks for up to #14 AWG (2.5 mm²) wire
Mounting Method Surface mount to probe common with two or four #6 (M3.5 x 0.6) screws
Operating Temperature -20° to 55°C (-4° to 131°F)
Storage Temperature (F/C) -40° to 80°C (-40° to 176°F)
Dimensions 4 H x 3 W x 2 D in. (101.6 x 76.2 x 50.8 mm)
Weight (lbs/g) 0 Kg
Check Stock Yes
To request product environmental information, please complete the Product Environmental Information Request Form.