SE-704 Series – Earth-Leakage Monitor Series - Littelfuse SE-704 Relays Provide Superior Earth-Leakage Monitoring

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SE-704 series is a microprocessor-based, earth-leakage monitor for solidly grounded and resistance-grounded ac systems. It offers very sensitive ground-fault detection as low as 10 mA and can be used on systems with significant harmonic content. The SE-704’s output relay can operate in a fail-safe or non-fail-safe mode for undervoltage or shunt-trip applications. The output contacts can be connected for use in protective tripping circuits (such as for marina or boatyard feeder circuits) or in alarm indication circuits. The analog output can be used with a PLC or a meter. The SE-704 can be integrated with a shunt trip circuit breaker to meet CE code C22.1-21 Section 78-052(2) and NEC article 555.35(A)(1), 555.35(3), and 555.53 for marina applications.

Features

  • Adjustable pickup (10 mA–5 A)
  • Adjustable time delay (30 ms–2.0 s)
  • Output contacts
  • Analog outputs (0–5 V & 0–1 mA)
  • CT-loop monitoring
  • Selectable contact operating mode
  • Non-volatile trip memory
  • Harmonic filtering
  • Universal power supply
  • Microprocessor-based

Access specifications, certifications, check availability and order parts below

Catalog #Supply
Voltage
VAC
Supply
Voltage
VDC
Relay Contacts ConfigAnalog Output Current mAAnalog Output Voltage VIEEE Device NumbersRelay
Contact
Operating
DimensionsWeight (lbs/g)Auto Manual ResetConformally coatedCT Loop MonitoringFrequencyGF Trip Level AGF Trip Time sStockSamplesCompare
SE-704-03241 Form A (N.O.); 1 Form B (N.C.)0 - 10 - 5 V50G - 50N - 51G - 51NFail-safe / Non Fail-safe3 H x 2.2 W x 4.3 D in.0 KgLatching; AutoresetOptionalStandard50; 60; ASD0.01 - 50.03 - 2Order
SE-704-03-CC0 KgCheckOrder
SE-704-0D12 - 241 Form A (N.O.); 1 Form B (N.C.)0 - 10 - 5 V50G - 50N - 51G - 51NFail-safe / Non Fail-safe3 H x 2.2 W x 4.3 D in.0 KgLatching; AutoresetOptionalStandard50; 60; ASD0.01 - 50.03 - 2Order
SE-704-0D-CC0 KgCheckOrder
SE-704-0T481 Form A (N.O.); 1 Form B (N.C.)0 - 10 - 5 V50G - 50N - 51G - 51NFail-safe / Non Fail-safe3 H x 2.2 W x 4.3 D in.0 KgLatching; AutoresetOptionalStandard50; 60; ASD0.01 - 50.03 - 2
SE-704-0T-CC0 KgCheckOrder
SE-704-0U120 / 240120 / 2401 Form A (N.O.); 1 Form B (N.C.)0 - 10 - 5 V50G - 50N - 51G - 51NFail-safe / Non Fail-safe3 H x 2.2 W x 4.3 D in.0 KgLatching; AutoresetOptionalStandard50; 60; ASD0.01 - 50.03 - 2Order
SE-704-0U-CC0 KgCheck
Part # Part Description RoHS Pb-free RoHS (2015/ 863/EU) Certificate REACH (SVHC’s) Declaration Halogen Free REACH (SVHC’s) IPC-Material Declaration
SE-704-0D EARTH-LEAKAGE MONITOR 24-Vdc RoHS No 02/19/2019 PbFree No 02/19/2019 CoC_RoHS9_SE-704-0D REACH197_Declaration_with_Pb_SE-704-0D
Contains
If the product environmental information that you are looking for does not appear in this tab,
please complete the Product Environmental Information Request Form.

  • Showing 4 items