EL731-11-X0 - EL731 Series – Earth-Leakage, Ground-Fault Relay Series

Roll Over to Zoom

The EL731 is a microprocessor-based AC/DC Sensitive Earth-Leakage Relay that offers complete coverage for all frequencies from 0-6,000 Hz. Two CT’s are required for the entire frequency range, or one CT can be used for only low-or high-frequency detection. An RTD/PTC sensor input allows over-temperature protection. The EL731 offers metering capabilities, password-protected alarm and trip settings and optional network communications. It is used to add low-level ground-fault protection to variable-speed drives, and to dc currents.

COMPUTER TO RELAY CONNECTION

Connect the EL731 to the network using a standard Ethernet patch cable. Use of a crossover cable to connect the EL731 directly to the computer running IP-Config is not recommended. A typical router will assign an IP address to all connected computers that are using DHCP. The EL731 does not support the use of DHCP. If the EL731 is being set-up for first time, it is recommended to only have one EL731 connected to the network to prevent communication errors.

Click here to download the COMPUTER TO RELAY CONNECTION Diagram.

Property (Mouseover for details) Value
Communications DeviceNet
Dimensions 1.9H X 3.8W X 5.0D
Frequency 0 - 6000
Check Stock No
To request product environmental information, please complete the Product Environmental Information Request Form.