RCD300M2-120V - RCD Series

Series: RCD
Questions? Contact Littelfuse Support
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The RCD300M2 residual current relay is designed to provide sensitive ground fault protection without the problems associated with high-sensitivity nuisance tripping. It operates continuously and has the unique feature of a metering output to drive either a remote meter or interface with a PLC. By using it, leakages can be seen as they occur and ground faults can be detected before they become critical. The RCD300M2 operates in conjunction with a Littelfuse WKE Series current transformer. The combination of the RCD300M2 measuring signal and the output signal from the WKE provide the required resilience to electrical noise - the main cause of nuisance tripping.

Features/Benefits
  • Adjustable sensitivity of 10 mA to 3.0 A reduces nuisance trips.
  • Adjustable time delay of 0-1.5 sec adapts to unique applications.
  • Metering output with PLC interface for ease of continuous monitoring of system.
  • Transformer continuity test allows immediate assurance of a safe system.
  • C.T. Loop Monitoring.
  • Harmonic Filtering.
  • DIN Standard molded case for ease of mounting via snap on rail or screw mounting.
Property (Mouseover for details) Value
Supply Voltage ac 120
Dimensions 3 H x 2.2 W x 4.3 D in.
Weight (lbs/g) 0 Kg
Alarm range max A 3
Alarm range Min A 0.1
GF Trip Time s 0.0 - 1.5
Check Stock Yes
To request product environmental information, please complete the Product Environmental Information Request Form.