LSRX Series - Self-powered load sensor, low-cost proof relay

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The LSRX/LSRX-C Series are AC current sensors designed to energize the output contact whenever 4.5 Amps or greater is present. The LSRX/LSRX-C Series is used commonly as an AC current proof relay to indicate if a motor is operating. It can also be used to interlock fans, compressors and motors; to indicate equipment status such as feed rates, tool wear, loss of prime on pumps, mixer viscosity and all types of current sensing conditions or to stage pump motors, chillers, or other machinery. This device combines a current transformer (CT), transducer and high current output relay together to switch alarm circuits, contactors and most resistive or inductive loads. The LSRX/ LSRX-C Series can perform the function of an auxiliary contact, yet has the advantages of universal application and isolation.

Access specifications, certifications, check availability and order parts below

Catalog #Output
Form
Termination TypeMounting MethodDimensionsWeight (lbs/g)HumidityInput Current Range (A)Maximum Input PowerOutput Load Rating (VA)Pull-in Current (A)Sensor Hole SizeStorage Temperature (F/C)StockSamplesCompare
LSRXSPST - Form ATorque: 3 in.-lbs.; Wire: 12 - 26 AWG; 0.25 in quick-connect fast-on terminalsSurface mount2.7 H x 1.13 W x 2.5 D in. (68.6 x 28.7 x 63.5 mm)0 Lb10 - 95% non-condensing per IEC 68-2-35 - 200 ContinuousInduced from AC conductorPilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 Vac4.5 (typical); 7.0 (max)0.725 in diameter-40° to 80°C (-40° to 176°F)CheckOrder
LSRX-CSPST - Form ATorque: 3 in.-lbs.; Wire: 12 - 26 AWG; Depluggable screw terminalsSurface mount2.7 H x 1.13 W x 2.5 D in. (68.6 x 28.7 x 63.5 mm)0 Kg10 - 95% non-condensing per IEC 68-2-35 - 200 ContinuousInduced from AC conductorPilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 Vac4.5 (typical); 7.0 (max)0.725 in diameter-40° to 80°C (-40° to 176°F)CheckOrder
LSRX-OEMSPST - Form ATorque: 3 in.-lbs.; Wire: 12 - 26 AWG; 0.25 in quick-connect fast-on terminalsSurface mount2.7 H x 1.13 W x 2.5 D in. (68.6 x 28.7 x 63.5 mm)0 Kg5 - 200 ContinuousInduced from AC conductorPilot Duty: 480 VA @ 240 Vac B300; General Purpose: 5 A @ 240 Vac4.5 (typical); 7.0 (max)0.725 in diameter-40° to 80°C (-40° to 176°F)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.