PGR-8800-00-CC - PGR-8800 Series – Arc-Flash Relay Series

External overview image
Roll Over to Zoom
       
       
 
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

PGR-8800-00-CC is an arc-flash relay with a supply voltage ac of 120–240 and a supply voltage dc of 12–48, 120–240. This unit is conformally coated.

Property (Mouseover for details) Value
Relay Contacts Config 3 Form C (N.O./N.C.); 1 Form A (N.O.)
Supply Voltage ac 120 / 240
Supply Voltage dc 12 - 48 / 120 / 240
IEEE Device Numbers 50 - AFD
Relay Contacts Operation Fail-safe / Non Fail-safe
Weight (lbs/g) 0.6 Kg
Auto Manual Reset Latching
Frequency 50; 60; ASD
Reset Type Front-panel switch/Two Remote Contacts
System type Solidly Grounded AC; Resistance Grounded AC; Ungrounded AC
Test Button Front-panel switch; Two remote contacts
Digital Inputs 6
Check Stock Yes
To request product environmental information, please complete the Product Environmental Information Request Form.