SC Series - Sequencing Controls

Series: SC
Questions? Contact Littelfuse Support
External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The SC3/SC4 Series are solid-state 3 or 4 channel, chasers designed for sequential three or four circuit flashing of incandescent lamp loads. Unlike electromechanical chasers, there are no contacts to arc, wear, and eventually fail. Fixed or adjustable rates of 30 to 300 operations per minute.


Operation
Sequential 3 or 4 circuit flashing of incandescent loads with equal time delays for each load. Upon application of input voltage, Load 1 is energized. At the end of the time delay, Load 1 de-energizes and Load 2 energizes. At the end of the time delay, Load 2 de-energizes and Load 3 energizes. This cycle continues until input voltage is removed. The set time delay (rate) is the timing for the whole cycle, for all 3 or 4 loads (output contacts).
Reset: Removing input voltage resets the unit and cycle.

Access specifications, certifications, check availability and order parts below

Catalog #Input
Voltage (V)
Output Load Rating (VA)DimensionsStockSamplesCompare
SC3120A120 V ac1 A steady state per output3.5 H x 2.5 W in. (88.9 x 63.5 mm)CheckOrder
SC4120A120 V ac1 A steady state per output3.5 H x 2.5 W in. (88.9 x 63.5 mm)CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.