LQ05041QCS6 Series - 5 V, 4 A, Ultra Low Consumption Load Switch with Slew Rate Control

External overview image
Roll Over to Zoom
Disclaimer Notice

Littelfuse products are not designed for, and shall not be used for, any purpose (including, without limitation, automotive, military, aerospace, medical, life-saving, life-sustaining or nuclear facility applications, devices intended for surgical implant into the body, or any other application in which the failure or lack of desired operation of the product may result in personal injury, death, or property damage) other than those expressly set forth in applicable Littelfuse product documentation. Warranties granted by Littelfuse shall be deemed void for products used for any purpose not expressly set forth in applicable Littelfuse documentation. Littelfuse shall not be liable for any claims or damages arising out of products used in applications not expressly intended by Littelfuse as set forth in applicable Littelfuse documentation. The sale and use of Littelfuse products is subject to Littelfuse Terms and Conditions of Sale, unless otherwise agreed by Littelfuse. "Littelfuse" includes Littelfuse, Inc., and all of its affiliate entities.

The LQ05041QCS6 is an ultra-efficiency, 4 A rated, integrated load switch with integrated slew rate control.

The LQ05041QCS6 features an ultra-efficient technology that supports the lowest RON, quiescent current (IQ) and shutdown current (ISD) in the industry. Low RON reduces conduction losses, while low IQ and ISD solutions help designers to reduce parasitic leakage current, improve system efficiency, and increase battery lifetime.

The LQ05041QCS6 integrated slew rate control greatly enhances system reliability by mitigating bus voltage swings during switching events. Where uncontrolled switches can generate high inrush currents that result in voltage droop and/or bus reset events, the slew rate control specifically limits inrush current during turn-on to minimize voltage droop.

The LQ05041QCS6 load switch device supports an industry leading wide input voltage range and helps to improve operating life and system robustness. Furthermore, one device can be used in multiple voltage rail applications which helps to simplify inventory management and reduces operating cost.

The LQ05041QCS6 load switch device is small utilizing a chip scale package with 6 bumps in a 0.97 mm x 1.47 mm x 0.55 mm die size and a 0.5 mm pitch.

Features & Benefits:

  • Low RON : 15 mΩ Typ @ 5.5 VIN
  • Ultra-low IQ: 3 nA Typ @ 5.5 VIN
  • Ultra-low ISD: 50 nA Typ @ 5.5 VIN
  • IOUT max: 4 A
  • Wide input range: 1.1 V to 5.5 V, 6 Vabs max
  • Controlled rise time: 400 μs at 3.3 VIN
  • Internal EN pull-down resistor
  • Integrated output discharge switch
  • Wide operating temperature range: -40 °C ~ 85 °C
  • HBM: 6 kV, CDM: 2 kV
  • Ultra-small: 6 bumps in a 0.97 mm x 1.47 mm x 0.55 mm WLCSP

Applications:

  • Mobile devices
  • Data storage, SSD
  • IoT devices
  • Wearables
  • Low power subsystems

Chinese Subtitles - Japanese Subtitles

Access specifications, certifications, check availability and order parts below

Catalog #Operation Voltage (V)Vmax (V)Continuous Current (A)Ron (mΩ)Quiescent Current (µA)Shut Down Current (µA)PackageRise Time
(μs)
Partner ECAD ModelsStockSamples
LQ05041QCS61.5 ~ 5.56415350WLCSP6 (0.97x1.47)400LQ05041QCS6CheckOrder
To request product environmental information, please complete the Product Environmental Information Request Form.